Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD200H

HYD200H Plug-in Base h630 3P

HYD200H

Plug-in Base h630 3P

Art No.:HYD200H
prt.
EAN No.:

3250613121518

Pack qty.:1 prt.
Technical Characteristics
Number of poles:3 P
Total power loss under IN:55,5 W
Power loss per pole at In:18,5 W
Tripmode:LSI
Built-in:yes
Suitable for busbar mounting:no
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYD200H
    HYD200H Plug-in Base h630 3P
    HYD200H
  • HYD200H Plug-in Base h630 3P
All data is subject to errors and technical modifications.