Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD097H

HYD097H Ring Lug D:12,8 3P/4P for cable 185mm²

HYD097H

Ring Lug D:12,8 3P/4P for cable 185mm²

Art No.:HYD097H
prt.
EAN No.:

3250613152765

Pack qty.:1 prt.
Technical Characteristics
Colour anti-kink sleeve:None
Material:Copper
Type of surface treatment:Tinned
Connection cross-sect. flexible conductor:185mm²
Connection cross-sect. rigid cable:185 mm²
Conductor Size:185 mm²
European directive WEEE:concerned
Anti-kink sleeve:long
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Insulated:no
Form:Ring shape
  • HYD097H
    HYD097H Ring Lug D:12,8 3P/4P for cable 185mm²
    HYD097H
  • HYD097H Ring Lug D:12,8 3P/4P for cable 185mm²
All data is subject to errors and technical modifications.