Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD096H

No picture available

Ring Lug D:10,5 3P/4P for cable 185mm²

Art No.:HYD096H
prt.
EAN No.:

3250613152758

Pack qty.:1 prt.
Technical Characteristics
Colour anti-kink sleeve:None
Material:Copper
Type of surface treatment:Tinned
Connection cross-sect. flexible conductor:185mm²
Connection cross-sect. rigid cable:185 mm²
Conductor Size:185 mm²
European directive WEEE:concerned
Anti-kink sleeve:long
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Insulated:no
Form:Ring shape
  • HYD096H
    No picture available
All data is subject to errors and technical modifications.