Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYD093H

HYD093H Ring Lug D:10 3P/4P for cable 120mm²

HYD093H

Ring Lug D:10 3P/4P for cable 120mm²

Art No.:HYD093H
prt.
EAN No.:

3250613152727

Pack qty.:1 prt.
Technical Characteristics
Colour anti-kink sleeve:None
Material:Copper
Type of surface treatment:Tinned
Connection cross-sect. flexible conductor:120mm²
Connection cross-sect. rigid cable:120 mm²
Conductor Size:120 mm²
European directive WEEE:concerned
Anti-kink sleeve:long
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Insulated:no
Form:Ring shape
  • HYD093H
    HYD093H Ring Lug D:10 3P/4P for cable 120mm²
    HYD093H
  • HYD093H Ring Lug D:10 3P/4P for cable 120mm²
All data is subject to errors and technical modifications.