Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC054H

HXC054H UVR delayed h250-h630 220-240V AC

HXC054H

UVR delayed h250-h630 220-240V AC

Art No.:HXC054H
prt.
EAN No.:

3250613369637

Pack qty.:1 prt.
Technical Characteristics
Delayed:yes
Switch-off delay:yes
Command voltage AC:220 / 240 V
Frequency:50 to 60 Hz
Total power loss under IN:2,5 W
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC054H
    HXC054H UVR delayed h250-h630 220-240V AC
    HXC054H
  • HXC054H UVR delayed h250-h630 220-240V AC
All data is subject to errors and technical modifications.