Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC051H

Art No.  Description Pack qty. 
HCD400HSwitch h630 3P 400A1 prt.
prt.
HCD630HSwitch h630 3P 630A1 prt.
prt.
HEC040HMCCB h250 3P 70kA 40A LSI1 prt.
prt.
HEC041HMCCB h250 4P 70kA 40A LSI1 prt.
prt.
HEC125HMCCB h250 3P 70kA 125A LSI1 prt.
prt.
HEC126HMCCB h250 4P 70kA 125A LSI1 prt.
prt.
HEC250HMCCB h250 3P 70kA 250A LSI1 prt.
prt.
HEC251HMCCB h250 4P 70kA 250A LSI1 prt.
prt.
HED250HMCCB h630 3P 70kA 250A LSI1 prt.
prt.
HED400HMCCB h630 3P 70kA 400A LSI1 prt.
prt.
HED630HMCCB h630 3P 70kA 630A LSI1 prt.
prt.
HHB100ZMCCB X250 3P 25kA 100A TM1 prt.
prt.
HHB125ZMCCB X250 3P 25kA 125A TM1 prt.
prt.
HHB160ZMCCB X250 3P 25kA 160A TM1 prt.
prt.
HHB161ZMCCB X250 4P 25kA 160A TM1 prt.
prt.
HHB200ZMCCB X250 3P 25kA 200A TM1 prt.
prt.
HHB201ZMCCB X250 4P 25kA 200A TM1 prt.
prt.
HHB250ZMCCB X250 3P 25kA 250A TM1 prt.
prt.
HHB251ZMCCB X250 4P 25kA 250A TM1 prt.
prt.
HHD400UMCCB h400 3P 25kA 400A TM1 prt.
prt.
HNB100HMCCB X250 3P 40kA 100A TM1 prt.
prt.
HNB101HMCCB X250 4P 40kA 100A TM1 prt.
prt.
HNB102HMCCB X250 4P 60% 40kA 100A TM1 prt.
prt.
HNB125HMCCB X250 3P 40kA 125A TM1 prt.
prt.
HNB126HMCCB X250 4P 40kA 125A TM1 prt.
prt.
HNB126ZMCCB x250 4P 40kA 125A TM1 prt.
prt.
HNB127HMCCB X250 4P 60% 40kA 125A TM1 prt.
prt.
HNB160HMCCB X250 3P 40kA 160A TM1 prt.
prt.
HNB160ZMCCB x250 3P 40kA 160A TM1 prt.
prt.
HNB161HMCCB X250 4P 40kA 160A TM1 prt.
prt.
HNB161ZMCCB x250 4P 40kA 160A TM1 prt.
prt.
HNB162HMCCB X250 4P 60% 40kA 160A TM1 prt.
prt.
HNB200HMCCB X250 3P 40kA 200A TM1 prt.
prt.
HNB201HMCCB X250 4P 40kA 200A TM1 prt.
prt.
HNB202HMCCB X250 4P 60% 40kA 200A TM1 prt.
prt.
HNB250HMCCB X250 3P 40kA 250A TM1 prt.
prt.
HNB250ZMCCB x250 3P 40kA 250A TM1 prt.
prt.
HNB251HMCCB X250 4P 40kA 250A TM1 prt.
prt.
HNB252HMCCB X250 4P 60% 40kA 250A TM1 prt.
prt.
HNC040HMCCB h250 3P 50kA 40A LSI1 prt.
prt.
HNC041HMCCB h250 4P 50kA 40A LSI1 prt.
prt.
HNC125HMCCB h250 3P 50kA 125A LSI1 prt.
prt.
HNC126HMCCB h250 4P 50kA 125A LSI1 prt.
prt.
HNC250HMCCB h250 3P 50kA 250A LSI1 prt.
prt.
HNC251HMCCB h250 4P 50kA 250A LSI1 prt.
prt.
HND250HMCCB h630 3P 50kA 250A LSI1 prt.
prt.
HND400HMCCB h630 3P 50kA 400A LSI1 prt.
prt.
HND400UMCCB h400 3P 50kA 400A TM1 prt.
prt.
HND630HMCCB h630 3P 50kA 630A LSI1 prt.
prt.
HNG200UMCCB h250 3P 50kA 200A TM1 prt.
prt.
HNG250UMCCB h250 3P 50kA 250A TM1 prt.
prt.
All data is subject to errors and technical modifications.