Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC013H

HXC013H Undervolt. Release 100-120VAC(h250..630)

HXC013H

Undervolt. Release 100-120VAC(h250..630)

Art No.:HXC013H
prt.
EAN No.:

3250613369484

Pack qty.:1 prt.
Technical Characteristics
Delayed:no
Switch-off delay:no
Command voltage AC:110 / 120 V
Frequency:50 to 60 Hz
Total power loss under IN:1,4 W
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC013H
    HXC013H Undervolt. Release 100-120VAC(h250..630)
    HXC013H
  • HXC013H Undervolt. Release 100-120VAC(h250..630)
All data is subject to errors and technical modifications.