HXC005H
All data is subject to errors and technical modifications.
Art No.: | HXC005H |
EAN No.: | 3250613369453 |
Pack qty.: | 1 prt. |
Rated operational voltage Ue: | 380/450 V |
Inrush power absorbed: | 2,93 VA |
Total power loss under IN: | 2,9 W |
Type of connection: | with screw |
European directive WEEE: | concerned |
Protection index IP: | IP4X |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 3 |
Altitude: | 2000 m |