Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXB069H

Art No.  Description Pack qty. 
HCB250HSwitch X250 3P 250A1 prt.
prt.
HCB251HSwitch X250 4P 250A1 prt.
prt.
HCD400HSwitch h630 3P 400A1 prt.
prt.
HCD401HSwitch h630 4P 400A1 prt.
prt.
HCD630HSwitch h630 3P 630A1 prt.
prt.
HCD631HSwitch h630 4P 630A1 prt.
prt.
HCE800HSwitch h1000 3P 800A1 prt.
prt.
HCE801HSwitch h1000 4P 800A1 prt.
prt.
HCE970HSwitch h1000 3P 1000A1 prt.
prt.
HCE971HSwitch h1000 4P 1000A1 prt.
prt.
HCF980HSwitch h1600 3P 1250A1 prt.
prt.
HCF981HSwitch h1600 4P 1250A1 prt.
prt.
HCF990HSwitch h1600 3P 1600A1 prt.
prt.
HCF991HSwitch h1600 4P 1600A1 prt.
prt.
HEC040HMCCB h250 3P 70kA 40A LSI1 prt.
prt.
HEC041HMCCB h250 4P 70kA 40A LSI1 prt.
prt.
HEC125HMCCB h250 3P 70kA 125A LSI1 prt.
prt.
HEC126HMCCB h250 4P 70kA 125A LSI1 prt.
prt.
HEC250HMCCB h250 3P 70kA 250A LSI1 prt.
prt.
HEC251HMCCB h250 4P 70kA 250A LSI1 prt.
prt.
HED250HMCCB h630 3P 70kA 250A LSI   
HED251HMCCB h630 4P 70kA 250A LSI   
HED400HMCCB h630 3P 70kA 400A LSI   
HED401HMCCB h630 4P 70kA 400A LSI   
HED631HMCCB h630 4P 70kA 630A LSI   
HEE800HMCCB h1000 3P 70kA 800A LSI1 prt.
prt.
HEE801HMCCB h1000 4P 70kA 800A LSI1 prt.
prt.
HEE970HMCCB h1000 3P 70kA 1000A LSI1 prt.
prt.
HEE971HMCCB h1000 4P 70kA 1000A LSI1 prt.
prt.
HEF980HMCCB h1600 3P 70kA 1250A LSI1 prt.
prt.
HEF981HMCCB h1600 4P 70kA 1250A LSI1 prt.
prt.
HEF990HMCCB h1600 3P 70kA 1600A LSI1 prt.
prt.
HEF991HMCCB h1600 4P 70kA 1600A LSI1 prt.
prt.
HET040GRMCCB h3+ P250 LSnI 3x40A 70kA1 prt.
prt.
HET041GRMCCB h3+ P250 LSnI 4x40A 70kA1 prt.
prt.
HET050DRMCCB h3+ P250 TM 3x50A 70kA1 prt.
prt.
HET051DRMCCB h3+ P250 TM 4x50A 70kA1 prt.
prt.
HET063DRMCCB h3+ P250 TM 3x63A 70kA1 prt.
prt.
HET064DRMCCB h3+ P250 TM 4x63A 70kA1 prt.
prt.
HET100DRMCCB h3+ P250 TM 3x100A 70kA1 prt.
prt.
HET100GRMCCB h3+ P250 LSnI 3x100A 70kA1 prt.
prt.
HET100JRMCCB h3+ P250 LSI 3x100A 70kA1 prt.
prt.
HET100NRMCCB h3+ P250 Energy 3x100A 70kA1 prt.
prt.
HET101DRMCCB h3+ P250 TM 4x100A 70kA1 prt.
prt.
HET101GRMCCB h3+ P250 LSnI 4x100A 70kA1 prt.
prt.
HET101JRMCCB h3+ P250 LSI 4x100A 70kA1 prt.
prt.
HET101NRMCCB h3+ P250 Energy 4x100A 70kA1 prt.
prt.
HET125DRMCCB h3+ P250 TM 3x125A 70kA1 prt.
prt.
HET126DRMCCB h3+ P250 TM 4x125A 70kA1 prt.
prt.
HET160DRMCCB h3+ P250 TM 3x160A 70kA1 prt.
prt.
HET160GRMCCB h3+ P250 LSnI 3x160A 70kA1 prt.
prt.
HET160JRMCCB h3+ P250 LSI 3x160A 70kA1 prt.
prt.
HET160NRMCCB h3+ P250 Energy 3x160A 70kA1 prt.
prt.
HET161DRMCCB h3+ P250 TM 4x160A 70kA1 prt.
prt.
HET161GRMCCB h3+ P250 LSnI 4x160A 70kA1 prt.
prt.
HET161JRMCCB h3+ P250 LSI 4x160A 70kA1 prt.
prt.
HET161NRMCCB h3+ P250 Energy 4x160A 70kA1 prt.
prt.
HET200DRMCCB h3+ P250 TM 3x200A 70kA1 prt.
prt.
HET201DRMCCB h3+ P250 TM 4x200A 70kA1 prt.
prt.
HET250DRMCCB h3+ P250 TM 3x250A 70kA1 prt.
prt.
HET250GRMCCB h3+ P250 LSnI 3x250A 70kA1 prt.
prt.
HET250JRMCCB h3+ P250 LSI 3x250A 70kA1 prt.
prt.
HET250NRMCCB h3+ P250 Energy 3x250A 70kA1 prt.
prt.
HET251DRMCCB h3+ P250 TM 4x250A 70kA1 prt.
prt.
HET251GRMCCB h3+ P250 LSnI 4x250A 70kA1 prt.
prt.
HET251JRMCCB h3+ P250 LSI 4x250A 70kA1 prt.
prt.
HET251NRMCCB h3+ P250 Energy 4x250A 70kA1 prt.
prt.
HEW250JRMCCB h3+ P630 LSI 3x250A 70kA1 prt.
prt.
HEW250NRMCCB h3+ P630 Energy 3x250A 70kA1 prt.
prt.
HEW251JRMCCB h3+ P630 LSI 4x250A 70kA1 prt.
prt.
HEW251NRMCCB h3+ P630 Energy 4x250A 70kA1 prt.
prt.
HEW400JRMCCB h3+ P630 LSI 3x400A 70kA1 prt.
prt.
HEW400NRMCCB h3+ P630 Energy 3x400A 70kA1 prt.
prt.
HEW401JRMCCB h3+ P630 LSI 4x400A 70kA1 prt.
prt.
HEW401NRMCCB h3+ P630 Energy 4x400A 70kA1 prt.
prt.
HEW630JRMCCB h3+ P630 LSI 3x630A 70kA1 prt.
prt.
HEW630NRMCCB h3+ P630 Energy 3x630A 70kA1 prt.
prt.
HEW631JRMCCB h3+ P630 LSI 4x630A 70kA1 prt.
prt.
HEW631NRMCCB h3+ P630 Energy 4x630A 70kA1 prt.
prt.
HHB100ZMCCB X250 3P 25kA 100A TM1 prt.
prt.
HHB125ZMCCB X250 3P 25kA 125A TM1 prt.
prt.
HHB160ZMCCB X250 3P 25kA 160A TM1 prt.
prt.
HHB161ZMCCB X250 4P 25kA 160A TM1 prt.
prt.
HHB200ZMCCB X250 3P 25kA 200A TM1 prt.
prt.
HHB201ZMCCB X250 4P 25kA 200A TM1 prt.
prt.
HHB250ZMCCB X250 3P 25kA 250A TM1 prt.
prt.
HHB251ZMCCB X250 4P 25kA 250A TM1 prt.
prt.
HMT040GRMCCB h3+ P250 LSnI 3x40A 50kA1 prt.
prt.
HMT040JRMCCB h3+ P250 LSI 3x40A 50kA1 prt.
prt.
HMT040NRMCCB h3+ P250 Energy 3x40A 50kA1 prt.
prt.
HMT041GRMCCB h3+ P250 LSnI 4x40A 50kA1 prt.
prt.
HMT041JRMCCB h3+ P250 LSI 4x40A 50kA1 prt.
prt.
HMT041NRMCCB h3+ P250 Energy 4x40A 50kA1 prt.
prt.
HMT050DRMCCB h3+ P250 TM 3x50A 50kA1 prt.
prt.
HMT051DRMCCB h3+ P250 TM 4x50A 50kA1 prt.
prt.
HMT063DRMCCB h3+ P250 TM 3x63A 50kA1 prt.
prt.
HMT064DRMCCB h3+ P250 TM 4x63A 50kA1 prt.
prt.
HMT100DRMCCB h3+ P250 TM 3x100A 50kA1 prt.
prt.
HMT100GRMCCB h3+ P250 LSnI 3x100A 50kA1 prt.
prt.
HMT100JRMCCB h3+ P250 LSI 3x100A 50kA1 prt.
prt.
HMT100NRMCCB h3+ P250 Energy 3x100A 50kA1 prt.
prt.
HMT101DRMCCB h3+ P250 TM 4x100A 50kA1 prt.
prt.
HMT101GRMCCB h3+ P250 LSnI 4x100A 50kA1 prt.
prt.
HMT101JRMCCB h3+ P250 LSI 4x100A 50kA1 prt.
prt.
HMT101NRMCCB h3+ P250 Energy 4x100A 50kA1 prt.
prt.
HMT125DRMCCB h3+ P250 TM 3x125A 50kA1 prt.
prt.
HMT126DRMCCB h3+ P250 TM 4x125A 50kA1 prt.
prt.
HMT160DRMCCB h3+ P250 TM 3x160A 50kA1 prt.
prt.
HMT160GRMCCB h3+ P250 LSnI 3x160A 50kA1 prt.
prt.
HMT160JRMCCB h3+ P250 LSI 3x160A 50kA1 prt.
prt.
HMT160NRMCCB h3+ P250 Energy 3x160A 50kA1 prt.
prt.
HMT161DRMCCB h3+ P250 TM 4x160A 50kA1 prt.
prt.
HMT161GRMCCB h3+ P250 LSnI 4x160A 50kA1 prt.
prt.
HMT161JRMCCB h3+ P250 LSI 4x160A 50kA1 prt.
prt.
HMT161NRMCCB h3+ P250 Energy 4x160A 50kA1 prt.
prt.
HMT200DRMCCB h3+ P250 TM 3x200A 50kA1 prt.
prt.
HMT201DRMCCB h3+ P250 TM 4x200A 50kA1 prt.
prt.
HMT250DRMCCB h3+ P250 TM 3x250A 50kA1 prt.
prt.
HMT250GRMCCB h3+ P250 LSnI 3x250A 50kA1 prt.
prt.
HMT250JRMCCB h3+ P250 LSI 3x250A 50kA1 prt.
prt.
HMT250NRMCCB h3+ P250 Energy 3x250A 50kA1 prt.
prt.
HMT251DRMCCB h3+ P250 TM 4x250A 50kA1 prt.
prt.
HMT251GRMCCB h3+ P250 LSnI 4x250A 50kA1 prt.
prt.
HMT251JRMCCB h3+ P250 LSI 4x250A 50kA1 prt.
prt.
HMT251NRMCCB h3+ P250 Energy 4x250A 50kA1 prt.
prt.
HMW250JRMCCB h3+ P630 LSI 3x250A 50kA1 prt.
prt.
HMW250NRMCCB h3+ P630 Energy 3x250A 50kA1 prt.
prt.
HMW251JRMCCB h3+ P630 LSI 4x250A 50kA1 prt.
prt.
HMW251NRMCCB h3+ P630 Energy 4x250A 50kA1 prt.
prt.
HMW400JRMCCB h3+ P630 LSI 3x400A 50kA1 prt.
prt.
HMW400NRMCCB h3+ P630 Energy 3x400A 50kA1 prt.
prt.
HMW401JRMCCB h3+ P630 LSI 4x400A 50kA1 prt.
prt.
HMW401NRMCCB h3+ P630 Energy 4x400A 50kA1 prt.
prt.
HMW630JRMCCB h3+ P630 LSI 3x630A 50kA1 prt.
prt.
HMW630NRMCCB h3+ P630 Energy 3x630A 50kA1 prt.
prt.
HMW631JRMCCB h3+ P630 LSI 4x630A 50kA1 prt.
prt.
HMW631NRMCCB h3+ P630 Energy 4x630A 50kA1 prt.
prt.
HNB100HMCCB X250 3P 40kA 100A TM1 prt.
prt.
HNB101HMCCB X250 4P 40kA 100A TM1 prt.
prt.
HNB102HMCCB X250 4P 60% 40kA 100A TM1 prt.
prt.
HNB125HMCCB X250 3P 40kA 125A TM1 prt.
prt.
HNB126HMCCB X250 4P 40kA 125A TM1 prt.
prt.
HNB126ZMCCB x250 4P 40kA 125A TM1 prt.
prt.
HNB127HMCCB X250 4P 60% 40kA 125A TM1 prt.
prt.
HNB160HMCCB X250 3P 40kA 160A TM1 prt.
prt.
HNB160ZMCCB x250 3P 40kA 160A TM1 prt.
prt.
HNB161HMCCB X250 4P 40kA 160A TM1 prt.
prt.
HNB161ZMCCB x250 4P 40kA 160A TM1 prt.
prt.
HNB162HMCCB X250 4P 60% 40kA 160A TM1 prt.
prt.
HNB200HMCCB X250 3P 40kA 200A TM1 prt.
prt.
HNB201HMCCB X250 4P 40kA 200A TM1 prt.
prt.
HNB202HMCCB X250 4P 60% 40kA 200A TM1 prt.
prt.
HNB250HMCCB X250 3P 40kA 250A TM1 prt.
prt.
HNB250ZMCCB x250 3P 40kA 250A TM1 prt.
prt.
HNB251HMCCB X250 4P 40kA 250A TM1 prt.
prt.
HNB252HMCCB X250 4P 60% 40kA 250A TM1 prt.
prt.
HNC040HMCCB h250 3P 50kA 40A LSI1 prt.
prt.
HNC041HMCCB h250 4P 50kA 40A LSI1 prt.
prt.
HNC125HMCCB h250 3P 50kA 125A LSI1 prt.
prt.
HNC126HMCCB h250 4P 50kA 125A LSI1 prt.
prt.
HNC250HMCCB h250 3P 50kA 250A LSI1 prt.
prt.
HNC251HMCCB h250 4P 50kA 250A LSI1 prt.
prt.
HND251HMCCB h630 4P 50kA 250A LSI   
HND251UMCCB h400 4P 50kA 250A TM1 prt.
prt.
HND400HMCCB h630 3P 50kA 400A LSI   
HND400UMCCB h400 3P 50kA 400A TM1 prt.
prt.
HND401HMCCB h630 4P 50kA 400A LSI   
HND630HMCCB h630 3P 50kA 630A LSI   
HND631HMCCB h630 4P 50kA 630A LSI   
HNE800HMCCB h1000 3P 50kA 800A LSI1 prt.
prt.
HNE801HMCCB h1000 4P 50kA 800A LSI1 prt.
prt.
HNE970HMCCB h1000 3P 50kA 1000A LSI1 prt.
prt.
HNE971HMCCB h1000 4P 50kA 1000A LSI1 prt.
prt.
HNF980HMCCB h1600 3P 50kA 1250A LSI1 prt.
prt.
HNF981HMCCB h1600 4P 50kA 1250A LSI1 prt.
prt.
HNF990HMCCB h1600 3P 50kA 1600A LSI1 prt.
prt.
HNF991HMCCB h1600 4P 50kA 1600A LSI1 prt.
prt.
HNG200UMCCB h250 3P 50kA 200A TM1 prt.
prt.
HNG250UMCCB h250 3P 50kA 250A TM1 prt.
prt.
All data is subject to errors and technical modifications.