HXB069H
All data is subject to errors and technical modifications.
Art No.: | HXB069H |
EAN No.: | 3250613111694 |
Pack qty.: | 1 prt. |
Line length: | 2 m |
Type of accessory: | interlock motor operator ( MCCB H3+) |
European directive WEEE: | concerned |
Protection index IP: | IP4X |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 3 |
Altitude: | 2000 m |