Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HED400G

No picture available

h3 MCCB h630 3x400A Plug In 70kA

Art No.:HED400G
prt.
EAN No.:

3250613120825

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Number of poles:3 P
Type of pole:3P3D
Complete device with protection unit:yes
Trip Unit:LSI
Integrated earth fault protection:no
Compatible with DIN rail mounting:no
Frequency:50/60 Hz
Rated operational voltage Ue:220/690 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
With under voltage release:no
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:70 kA
Rated service breaking capacity Ics AC according IEC 60947-2:71 %
Breaking capacity on 1 pole for IT 230V NF 60947-2:60 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:9 kA
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:100 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:100 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:70 kA
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2:65 kA
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2:20 kA
Thermal protection nob setting xIN:0,4/0,5/0,63/0,9/0,95/1
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Power loss per pole at In:28,8 W
Total power loss under IN:86,4 W
Tripmode:LSI
Thermal protection trip time:5/10/11/19/21/29 ms
Time of response when opening:10 ms
Magnetic trip delay time:100 to 200 ms
Electric endurance in number of cycles:1000
Number of mechanical operations:4000
Tightening torque:22Nm
DIN rail mounting with optional adaptator:no
Connection cross-sect. rigid cable:35 / 240mm²
Connection cross-sect. flexible conductor:35 / 240mm²
Connection:Front connection
Type of connection:Terminal
Magnetic protection nob setting xIN:2,5/5/10
Setting type In or Ith:IrTh
Range of the magnetic adjustment:2240/2800/3500/4480/5040/5200/5200 A
Motor drive optional:yes
Category of use:A
Standard text:IEC 60947-2
European directive WEEE:concerned
Protection index IP:IP4X
Operating temperature:-25 … 70 °C
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-35 … 70 °C
  • HED400G
    No picture available
All data is subject to errors and technical modifications.