Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HCD630H

HCD630H Switch h630 3P 630A

HCD630H

Switch h630 3P 630A

Art No.:HCD630H
prt.
EAN No.:

3250613363116

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Neutral position:without neutral
Number of poles:3 P
Type of pole:3 P
Reversing switch:no
Trip Unit:SWITCH
Frequency:50/60 Hz
Rated operational voltage Ue:220/690 V
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
Rated operational current in AC21:630 A
Rated short-circuit making capacity Icm under 240V AC according IEC 60947-3:9 kA
Rated short-circuit making capacity Icm under 415V AC according IEC 60947-3:9 kA
Rated short-circuit making capacity Icm under 690V AC according IEC 60947-3:9 kA
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Contact rating with 400 V in AC1:414 kW
Power loss per pole at In:50 W
Total power loss under IN:150 W
Time of response when opening:10 ms
Electric endurance in number of cycles:4500
Number of mechanical operations:15000
Interlockable:yes
Toggle colour:Black
Tightening torque:22Nm
Connection cross-sect. rigid cable:35 / 240mm²
Connection cross-sect. flexible conductor:35 / 240mm²
Connection:Front connection
Type of connection:Terminal
Motor drive optional:yes
Category of use:A
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Operating temperature:-25 … 70 °C
Altitude:2000 m
Air humidity protection:85% / 50°C
Storage/transport temperature:-35 … 70 °C
  • HCD630H
    HCD630H Switch h630 3P 630A
    HCD630H
  • HCD630H Switch h630 3P 630A
All data is subject to errors and technical modifications.