MCCBs, trip-free switches and accessories h400-h630
MCCBs h400 3 pole 50 kA
MCCBs h400 4 pole 50 kA
MCCBs h630 3 pole 70 kA LSI detachable
MCCBs h630 4 pole 70 kA LSI detachable
Base for detachable h630 MCCBs
Trip-free switches h400-h630 3 pole
Trip-free switches h400-h630 4 pole
Auxiliary contacts
Shunt trips
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HXC003H | SHT trip Release 100-120VAC(h250...1000) | 1 prt. | |||
HXC004H | SHT trip Release 200-240VAC(h250...1000) | 1 prt. | |||
HXC005H | SHT trip Release 380-450VAC(h250...1000) | 1 prt. | |||
HXC008H | Shunt trip Release 110V DC(h250...1000) | 1 prt. | |||
HXC001H | Shunt trip Release 24V DC(h250...1000) | 1 prt. | |||
HXC002H | Shunt trip Release 48V DC(h250...1000) | 1 prt. | |||
HXC013H | Undervolt. Release 100-120VAC(h250..630) | 1 prt. | |||
HXC018H | Undervolt. Release 100-120VDC(h250..630) | 1 prt. | |||
HXC019H | Undervolt. Release 200-240VDC(h250..630) | 1 prt. | |||
HXC011H | Undervolt. Release 24V DC(h250...630) | 1 prt. |
Delayed undervoltage releases
Motor operators
Interlocking
Electrical interlock for motor type A
Connection for auxiliaries
Interphase barrier
Rear connections
Connection kit
Ring lugs
All data is subject to errors and technical modifications.