Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC042H

HXC042H Motor operator h250 230-240VAC

HXC042H

Motor operator h250 230-240VAC

Art No.:HXC042H
prt.
EAN No.:

3250613369590

Pack qty.:1 prt.
Technical Characteristics
Type of order:motor drive
Rated operational voltage Ue:200 / 220 V
Type of supply voltage:AC
Frequency:50/60 Hz
Command voltage AC:230 / 240 V
Frequency:50 to 60 Hz
Total power loss under IN:24 W
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC042H
    HXC042H Motor operator h250 230-240VAC
    HXC042H
  • HXC042H Motor operator h250 230-240VAC
All data is subject to errors and technical modifications.