Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC011H

HXC011H Undervolt. Release 24V DC(h250...630)

HXC011H

Undervolt. Release 24V DC(h250...630)

Art No.:HXC011H
prt.
EAN No.:

3250613369460

Pack qty.:1 prt.
Technical Characteristics
Delayed:no
Switch-off delay:no
DC control voltage:24 V
Total power loss under IN:0,6 W
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC011H
    HXC011H Undervolt. Release 24V DC(h250...630)
    HXC011H
  • HXC011H Undervolt. Release 24V DC(h250...630)
All data is subject to errors and technical modifications.