Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HNG200U

No picture available

MCCB h250 3P 50kA 200A TM

Art No.:HNG200U
prt.
EAN No.:

3250613247096

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Number of poles:3 P
Type of pole:3P3D
Complete device with protection unit:yes
Trip Unit:TM A/A
Integrated earth fault protection:no
Compatible with DIN rail mounting:no
Rated operational voltage Ue:220 / 690 V
Frequency:50/60 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8 kV
With under voltage release:no
Rated current:200 A
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2:7,5 kA
Thermal protection nob setting xIN:0,63 / 0,8 / 1
Breaking capacity on 1 pole for IT 230V NF 60947-2:51 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:9 kA
Rated service breaking capacity Ics AC according IEC 60947-2:50 %
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:85 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:85 kA
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2:50 kA
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Total power loss under IN:31,2 W
Power loss per pole at In:10,4 W
Tripmode:TM
Time of response when opening:20 ms
Electric endurance in number of cycles:1000
Number of mechanical operations:4000
Tightening torque:12Nm
DIN rail mounting with optional adaptator:no
Connection cross-sect. flexible conductor:35 / 150mm²
Connection cross-sect. rigid cable:35 / 185mm²
Connection:Front connection
Type of connection:Terminal
Range of the magnetic adjustment:1200 / 1600 / 2000 / 2600 A
Magnetic protection nob setting xIN:6 / 8 / 10 / 13
Setting type In or Ith:IN
Motor drive optional:yes
Category of use:A
Standard text:IEC 60947-2
European directive WEEE:concerned
Protection index IP:IP4X
Operating temperature:-25…70 °C
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-35…70 °C
  • HNG200U
    No picture available
All data is subject to errors and technical modifications.