HEC125H
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HXB068H | Elec. interlock Motor A (x/P/h 250) | 1 prt. | |||
HXB069H | Elec.interlock MotB(x/P/h250-h400..1000) | 1 prt. | |||
HXC001H | Shunt trip Release 24V DC(h250...1000) | 1 prt. | |||
HXC002H | Shunt trip Release 48V DC(h250...1000) | 1 prt. | |||
HXC003H | SHT trip Release 100-120VAC(h250...1000) | 1 prt. | |||
HXC004H | SHT trip Release 200-240VAC(h250...1000) | 1 prt. | |||
HXC005H | SHT trip Release 380-450VAC(h250...1000) | 1 prt. | |||
HXC008H | Shunt trip Release 110V DC(h250...1000) | 1 prt. | |||
HXC011H | Undervolt. Release 24V DC(h250...630) | 1 prt. | |||
HXC013H | Undervolt. Release 100-120VAC(h250..630) | 1 prt. | |||
HXC014H | Undervolt. Release 200-240VAC(h250..630) | ||||
HXC015H | Undervolt. Release 380-450VAC(h250..630) | ||||
HXC018H | Undervolt. Release 100-120VDC(h250..630) | 1 prt. | |||
HXC019H | Undervolt. Release 200-240VDC(h250..630) | 1 prt. | |||
HXC021H | AX contact 1NO+1NC 230VAC(h250...1600) | 1 prt. | |||
HXC024H | Alarm contact 1NO+1NC 230V(h250...1600) | 1 prt. | |||
HXC025H | Aux low lvl 1NO+NC 125V AC(h250...1600) | 1 prt. | |||
HXC026H | AL contact low level 1NO+NC(h250...1600) | 1 prt. | |||
HXC030H | Direct rotary handle H250 | 1 prt. | |||
HXC039H | Padlock H250 | 1 prt. | |||
HXC040H | Motor operator h250 24V DC | 1 prt. | |||
HXC042H | Motor operator h250 230-240VAC | 1 prt. | |||
HXC051H | UVR delayed h250-h630 24V DC | 1 prt. | |||
HXC053H | UVR delayed 500ms h250 110-120V AC | 1 prt. | |||
HXC054H | UVR delayed h250-h630 220-240V AC | 1 prt. | |||
HXC055H | UVR delayed h250-h630 380-415V AC | 1 prt. | |||
HYA035H | Connecting kit 3P/4P | 1 prt. | |||
HYB010H | Straight extension (x/P250) 4P | 1 prt. | |||
HYB011H | Spreader (x/P250-P250) 3P | 1 prt. | |||
HYC003H | Collar terminal H250 Cu 3P | 1 prt. | |||
HYC010H | Extended connection H250 4P collar | 1 prt. | |||
HYC011H | Spreader H250 3P collar | 1 prt. | |||
HYC019H | Interphase barrier h250 3/4P | 1 prt. | |||
HYC021H | Terminal cover H250 LSI 3P long | 1 prt. | |||
HYC025H | Terminal cover H250 3P short | 1 prt. | |||
HYC027H | Terminal cover for collar term. h250 3P | 1 prt. | |||
HYC031H | Rear connexion H250 3P | 1 prt. |
All data is subject to errors and technical modifications.