Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCCBs, trip-free switches and accessories h250 and x250

Product Filters

Number of poles:Rated current:Rated service breaking capacity Ics AC according IEC 60947-2: 

MCCBs h250 3 pole 25 kA

HHB100Z MCCB X250 3P 25kA 100A TM
HHB100Z
Art No.  Description Pack qty. 
HHB100ZMCCB X250 3P 25kA 100A TM1 prt.
prt.
HHB125ZMCCB X250 3P 25kA 125A TM1 prt.
prt.
HHB160ZMCCB X250 3P 25kA 160A TM1 prt.
prt.
HHB200ZMCCB X250 3P 25kA 200A TM1 prt.
prt.
HHB250ZMCCB X250 3P 25kA 250A TM1 prt.
prt.

MCCBs h250 4 pole 25 kA

No picture available
Art No.  Description Pack qty. 
HHB161ZMCCB X250 4P 25kA 160A TM1 prt.
prt.
HHB201ZMCCB X250 4P 25kA 200A TM1 prt.
prt.
HHB251ZMCCB X250 4P 25kA 250A TM1 prt.
prt.

MCCBs x250 3 pole 40 kA

HNB100H MCCB X250 3P 40kA 100A TM
HNB100H
Art No.  Description Pack qty. 
HNB100HMCCB X250 3P 40kA 100A TM1 prt.
prt.
HNB125HMCCB X250 3P 40kA 125A TM1 prt.
prt.
HNB160HMCCB X250 3P 40kA 160A TM1 prt.
prt.
HNB200HMCCB X250 3P 40kA 200A TM1 prt.
prt.
HNB250HMCCB X250 3P 40kA 250A TM1 prt.
prt.
HNB160ZMCCB x250 3P 40kA 160A TM1 prt.
prt.
HNB250ZMCCB x250 3P 40kA 250A TM1 prt.
prt.

MCCBs h250 4 pole 40 kA

HNB101H MCCB X250 4P 40kA 100A TM
HNB101H
Art No.  Description Pack qty. 
HNB101HMCCB X250 4P 40kA 100A TM1 prt.
prt.
HNB102HMCCB X250 4P 60% 40kA 100A TM1 prt.
prt.
HNB126HMCCB X250 4P 40kA 125A TM1 prt.
prt.
HNB127HMCCB X250 4P 60% 40kA 125A TM1 prt.
prt.
HNB161HMCCB X250 4P 40kA 160A TM1 prt.
prt.
HNB162HMCCB X250 4P 60% 40kA 160A TM1 prt.
prt.
HNB201HMCCB X250 4P 40kA 200A TM1 prt.
prt.
HNB202HMCCB X250 4P 60% 40kA 200A TM1 prt.
prt.
HNB251HMCCB X250 4P 40kA 250A TM1 prt.
prt.
HNB252HMCCB X250 4P 60% 40kA 250A TM1 prt.
prt.
HNB126ZMCCB x250 4P 40kA 125A TM1 prt.
prt.
HNB161ZMCCB x250 4P 40kA 160A TM1 prt.
prt.

Trip-free switches x250 3 pole

HCB250H Switch X250 3P 250A
HCB250H
Art No.  Description Pack qty. 
HCB250HSwitch X250 3P 250A1 prt.
prt.

Trip-free switches x250 4 pole

HCB251H Switch X250 4P 250A
HCB251H
Art No.  Description Pack qty. 
HCB251HSwitch X250 4P 250A1 prt.
prt.

Settable add-on-blocks x250

HBB161H RCD add on x250 4P 160A Idn adj
HBB161H
Art No.  Description Pack qty. 
HBB161HRCD add on x250 4P 160A Idn adj1 prt.
prt.
HBB251HRCD add on x250 4P 250A Idn adj1 prt.
prt.

Auxiliary contacts

HXA021H AX contact 1NO+NC 250VAC (x/P160…x/P630)
HXA021H
Art No.  Description Pack qty. 
HXA021HAX contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA024HAL contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.

Shunt trip

HXA001H Shunt trip 24V DC (x/P160-x/P250-x/P630)
HXA001H
Art No.  Description Pack qty. 
HXA001HShunt trip 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA002HShunt trip 48V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA003HSHT 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA004HSHT 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA005HSHT 380-450V AC (x/P160-x/P250-x/P630)1 prt.
prt.

Undervoltage relaese

HXA011H UVR 24V DC (x/P160-x/P250-x/P630)
HXA011H
Art No.  Description Pack qty. 
HXA011HUVR 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA013HUVR 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA014HUVR 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.

UVR delayed

HXA051H UVR delayed 24V DC (x160-P160-x250-P250)
HXA051H
Art No.  Description Pack qty. 
HXA051HUVR delayed 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA053HUVR delayed 110-120VAC (x/P 160-x/P 250)1 prt.
prt.
HXA054HUVR delayed 220-240VAC (x/P 160-x/P 250)1 prt.
prt.
HXA055HUVR delayed 380-450V AC (x/P160-x/P250)1 prt.
prt.

Direct rotary handle

HXB030H Direct rotary handle x250
HXB030H
Art No.  Description Pack qty. 
HXB030HDirect rotary handle x2501 prt.
prt.

Extended rotary handle

HXB031H Extended rotary handle x250
HXB031H
Art No.  Description Pack qty. 
HXB031HExtended rotary handle x2501 prt.
prt.

Locking kit

HXA039H Padlock (x160-P160-x250-P250-x630)
HXA039H
Art No.  Description Pack qty. 
HXA039HPadlock (x160-P160-x250-P250-x630)1 prt.
prt.

Motor operator

HXB040H Motor operator x250 24V DC
HXB040H
Art No.  Description Pack qty. 
HXB040HMotor operator x250 24V DC1 prt.
prt.
HXB042HMotor operator x250 230-240VAC1 prt.
prt.

Interlocking

HXB065H Interlocking wire type x250
HXB065H
Art No.  Description Pack qty. 
HXB065HInterlocking wire type x2501 prt.
prt.
HXB066HInterlock front cover x2501 prt.
prt.
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

Electrical interlock

HXB068H Elec. interlock Motor A (x/P/h 250)
HXB068H
Art No.  Description Pack qty. 
HXB068HElec. interlock Motor A (x/P/h 250)1 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Collar terminals

HYB001H Collar terminal x250 Al/Cu 3P
HYB001H
Art No.  Description Pack qty. 
HYB001HCollar terminal x250 Al/Cu 3P1 prt.
prt.
HYB002HCollar terminal x250 Al/Cu 4P1 prt.
prt.
HYB005HCollar term Al 1x95-240mm²(x250/h250) 3P1 prt.
prt.
HYB006HCollar term Al 1x95-240mm²(x250/h250) 4P1 prt.
prt.

Extended connections

HYB010H Straight extension (x/P250) 4P
HYB010H
Art No.  Description Pack qty. 
HYB010HStraight extension (x/P250) 4P1 prt.
prt.
HYB011HSpreader (x/P250-P250) 3P1 prt.
prt.
HYB012HSpreader (x250-P250) 4P1 prt.
prt.

Interphase barrier

HYB019H Interphase barrier (x250-h250TM) 3/4P
HYB019H
Art No.  Description Pack qty. 
HYB019HInterphase barrier (x250-h250TM) 3/4P1 prt.
prt.

Terminal covers

HYB021H Terminal cover x250 3P long
HYB021H
Art No.  Description Pack qty. 
HYB021HTerminal cover x250 3P long1 prt.
prt.
HYB022HTerminal cover x250 4P long1 prt.
prt.
HYB023HTerminal cover x250 3P spreader1 prt.
prt.
HYB024HTerminal cover x250 4P spreader1 prt.
prt.
HYB025HTerminal cover x250 3P short1 prt.
prt.
HYB026HTerminal cover x250 4P short1 prt.
prt.
HYB027HTerminal cover for collar term. x250 3P1 prt.
prt.
HYB028HTerminal cover for collar term. x250 4P1 prt.
prt.

Rear connections

HYB031H Rear connection (x/P250-P250) 3P
HYB031H
Art No.  Description Pack qty. 
HYB031HRear connection (x/P250-P250) 3P1 prt.
prt.
HYB032HRear connection (x/P250-P250) 4P1 prt.
prt.

Connection kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

Ring lugs

HYA088H Ring lug D8,5 3/4P 35mm² (x/P160-x/P250)
HYA088H
Art No.  Description Pack qty. 
HYA088HRing lug D8,5 3/4P 35mm² (x/P160-x/P250)1 prt.
prt.
HYA089HRing lug D8,5 3/4P 50mm² (x/P160-x/P250)1 prt.
prt.
HYA090HRing lug D8,5 3/4P 70mm² (x/P160-x/P250)1 prt.
prt.
HYA091HRing lug D8,5 3/4P 95mm² (x/P160-x/P250)1 prt.
prt.
HYB092HRing Lug D:8,5 3P/4P for cable 120mm²1 prt.
prt.
HYB094HRing Lug D:8,5 3P/4P for cable 150mm²1 prt.
prt.

MCCBs h3 h250 3 pole 50 kA

No picture available
Art No.  Description Pack qty. 
HNG200UMCCB h250 3P 50kA 200A TM1 prt.
prt.
HNG250UMCCB h250 3P 50kA 250A TM1 prt.
prt.

MCCBs h3 h250 4 pole 50 kA

No picture available
Art No.  Description Pack qty. 
HNG201UMCCB h250 4P 50kA 200A TM1 prt.
prt.
HNG251UMCCB h250 4P 50kA 250A TM1 prt.
prt.

MCCBs h3 h250 3 pole 50 kA

HNC040H MCCB h250 3P 50kA 40A LSI
HNC040H
Art No.  Description Pack qty. 
HNC040HMCCB h250 3P 50kA 40A LSI1 prt.
prt.
HNC125HMCCB h250 3P 50kA 125A LSI1 prt.
prt.
HNC250HMCCB h250 3P 50kA 250A LSI1 prt.
prt.

MCCBs h3 h250 4 pole 50 kA

HNC041H MCCB h250 4P 50kA 40A LSI
HNC041H
Art No.  Description Pack qty. 
HNC041HMCCB h250 4P 50kA 40A LSI1 prt.
prt.
HNC126HMCCB h250 4P 50kA 125A LSI1 prt.
prt.
HNC251HMCCB h250 4P 50kA 250A LSI1 prt.
prt.

MCCBs h3 h250 3 pole 70 kA

HEC040H MCCB h250 3P 70kA 40A LSI
HEC040H
Art No.  Description Pack qty. 
HEC040HMCCB h250 3P 70kA 40A LSI1 prt.
prt.
HEC125HMCCB h250 3P 70kA 125A LSI1 prt.
prt.
HEC250HMCCB h250 3P 70kA 250A LSI1 prt.
prt.

MCCBs h3 h250 4 pole 70 kA

HEC041H MCCB h250 4P 70kA 40A LSI
HEC041H
Art No.  Description Pack qty. 
HEC041HMCCB h250 4P 70kA 40A LSI1 prt.
prt.
HEC126HMCCB h250 4P 70kA 125A LSI1 prt.
prt.
HEC251HMCCB h250 4P 70kA 250A LSI1 prt.
prt.

Base for detachable MCCBs

HYC200H Plug-in Base h250 LSI 3P
HYC200H
Art No.  Description Pack qty. 
HYC200HPlug-in Base h250 LSI 3P1 prt.
prt.
HYC201HPlug-in Base h250 LSI 4P1 prt.
prt.

Auxiliary contacts

HXC021H AX contact 1NO+1NC 230VAC(h250...1600)
HXC021H
Art No.  Description Pack qty. 
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.

Shunt trip release

HXC001H Shunt trip Release 24V DC(h250...1000)
HXC001H
Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.

Undervoltage release

HXC011H Undervolt. Release 24V DC(h250...630)
HXC011H
Art No.  Description Pack qty. 
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.

UVR delayed h250-h630 24V DC

HXC051H UVR delayed h250-h630 24V DC
HXC051H
Art No.  Description Pack qty. 
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed 500ms h250 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.

Direct rotary handles

HXC030H Direct rotary handle H250
HXC030H
Art No.  Description Pack qty. 
HXC030HDirect rotary handle H2501 prt.
prt.

Extended rotary handles

HXB031H Extended rotary handle x250
HXB031H
Art No.  Description Pack qty. 
HXB031HExtended rotary handle x2501 prt.
prt.

Padlock

HXC039H Padlock H250
HXC039H
Art No.  Description Pack qty. 
HXC039HPadlock H2501 prt.
prt.

Motor operators

HXC040H Motor operator h250 24V DC
HXC040H
Art No.  Description Pack qty. 
HXC040HMotor operator h250 24V DC1 prt.
prt.
HXC042HMotor operator h250 230-240VAC1 prt.
prt.

OCR sealing cover

HXB065H Interlocking wire type x250
HXB065H
Art No.  Description Pack qty. 
HXB065HInterlocking wire type x2501 prt.
prt.
HXB066HInterlock front cover x2501 prt.
prt.
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.

Electrical interlock for Motor type A

HXB068H Elec. interlock Motor A (x/P/h 250)
HXB068H
Art No.  Description Pack qty. 
HXB068HElec. interlock Motor A (x/P/h 250)1 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.

Connection for auxiliaries

HYC250H PM Aux Term. panel(P160/250-h250..1000)
HYC250H
Art No.  Description Pack qty. 
HYC250HPM Aux Term. panel(P160/250-h250..1000)1 prt.
prt.
HYC352HPM Aux Term. 2wires(P160-250/h250..1000)1 prt.
prt.
HYC353HPM Aux Term. 3wires(P160-250/h250..1000)1 prt.
prt.

Connection terminals

HYC003H Collar terminal H250 Cu 3P
HYC003H
Art No.  Description Pack qty. 
HYC003HCollar terminal H250 Cu 3P1 prt.
prt.
HYC004HCollar terminal H250 Cu 4P1 prt.
prt.
HYB005HCollar term Al 1x95-240mm²(x250/h250) 3P1 prt.
prt.
HYB006HCollar term Al 1x95-240mm²(x250/h250) 4P1 prt.
prt.

Extended connection

HYC010H Extended connection H250 4P collar
HYC010H
Art No.  Description Pack qty. 
HYC010HExtended connection H250 4P collar1 prt.
prt.
HYC011HSpreader H250 3P collar1 prt.
prt.
HYB012HSpreader (x250-P250) 4P1 prt.
prt.

Interphase barrier

HYB019H Interphase barrier (x250-h250TM) 3/4P
HYB019H
Art No.  Description Pack qty. 
HYB019HInterphase barrier (x250-h250TM) 3/4P1 prt.
prt.
HYC019HInterphase barrier h250 3/4P1 prt.
prt.

Terminal cover

HYC021H Terminal cover H250 LSI 3P long
HYC021H
Art No.  Description Pack qty. 
HYC021HTerminal cover H250 LSI 3P long1 prt.
prt.
HYG021HTerminal cover H250 3P long TM1 prt.
prt.
HYC025HTerminal cover H250 3P short1 prt.
prt.
HYC027HTerminal cover for collar term. h250 3P1 prt.
prt.
HYC022HTerminal cover H250 LSI 4P long1 prt.
prt.
HYC026HTerminal cover H250 4P short1 prt.
prt.
HYC028HTerminal cover for collar term. h250 4P1 prt.
prt.

Rear connection

HYC031H Rear connexion H250 3P
HYC031H
Art No.  Description Pack qty. 
HYC031HRear connexion H250 3P1 prt.
prt.
HYC032HRear connexion H250 4P1 prt.
prt.

Connection kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.

OCR sealing cover

No picture available
Art No.  Description Pack qty. 
HYC041HOCR Sealing cover h250 LSI1 prt.
prt.
HYG041HOCR Sealing cover h250 TM1 prt.
prt.
All data is subject to errors and technical modifications.