Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXF051H

Art No.  Description Pack qty. 
HCE801HSwitch h1000 4P 800A1 prt.
prt.
HCE971HSwitch h1000 4P 1000A1 prt.
prt.
HCF980HSwitch h1600 3P 1250A1 prt.
prt.
HCF981HSwitch h1600 4P 1250A1 prt.
prt.
HCF990HSwitch h1600 3P 1600A1 prt.
prt.
HCF991HSwitch h1600 4P 1600A1 prt.
prt.
HEE801HMCCB h1000 4P 70kA 800A LSI1 prt.
prt.
HEE971HMCCB h1000 4P 70kA 1000A LSI1 prt.
prt.
HEF980HMCCB h1600 3P 70kA 1250A LSI1 prt.
prt.
HEF981HMCCB h1600 4P 70kA 1250A LSI1 prt.
prt.
HEF990HMCCB h1600 3P 70kA 1600A LSI1 prt.
prt.
HEF991HMCCB h1600 4P 70kA 1600A LSI1 prt.
prt.
HNE801HMCCB h1000 4P 50kA 800A LSI1 prt.
prt.
HNE971HMCCB h1000 4P 50kA 1000A LSI1 prt.
prt.
HNF980HMCCB h1600 3P 50kA 1250A LSI1 prt.
prt.
HNF981HMCCB h1600 4P 50kA 1250A LSI1 prt.
prt.
HNF990HMCCB h1600 3P 50kA 1600A LSI1 prt.
prt.
HNF991HMCCB h1600 4P 50kA 1600A LSI1 prt.
prt.
All data is subject to errors and technical modifications.