Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXF051H

HXF051H UVR delayed h800-h1600 4P 24VDC

HXF051H

UVR delayed h800-h1600 4P 24VDC

Art No.:HXF051H
prt.
EAN No.:

3250613152376

Pack qty.:1 prt.
Technical Characteristics
Delayed:yes
Switch-off delay:yes
DC control voltage:24 V
Total power loss under IN:0,7 W
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXF051H
    HXF051H UVR delayed h800-h1600 4P 24VDC
    HXF051H
  • HXF051H UVR delayed h800-h1600 4P 24VDC
All data is subject to errors and technical modifications.