Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXF042H

HXF042H Motor operator H1250-H1600 200-230VAC

HXF042H

Motor operator H1250-H1600 200-230VAC

Art No.:HXF042H
prt.
EAN No.:

3250613370480

Pack qty.:1 prt.
Technical Characteristics
Type of order:motor drive
Rated operational voltage Ue:200 / 230 V
Total power loss under IN:24 W
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXF042H
    HXF042H Motor operator H1250-H1600 200-230VAC
    HXF042H
  • HXF042H Motor operator H1250-H1600 200-230VAC
All data is subject to errors and technical modifications.