Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HCF990H

HCF990H Switch h1600 3P 1600A

HCF990H

Switch h1600 3P 1600A

Art No.:HCF990H
prt.
EAN No.:

3250613363277

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Neutral position:without neutral
Number of poles:3 P
Type of pole:3 P
Reversing switch:no
Trip Unit:SWITCH
Rated operational voltage Ue:220 / 690 V
Frequency:50/60 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8 kV
Rated current:1600 A
Rated operational current in AC21:1600 A
Rated short-circuit making capacity Icm under 240V AC according IEC 60947-3:45 kA
Rated short-circuit making capacity Icm under 415V AC according IEC 60947-3:45 kA
Rated short-circuit making capacity Icm under 690V AC according IEC 60947-3:45 kA
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Total power loss under IN:168,9 W
Power loss per pole at In:56,3 W
Contact rating with 400 V in AC1:1053 kW
Time of response when opening:10 ms
Electric endurance in number of cycles:4500
Number of mechanical operations:15000
Interlockable:yes
Toggle colour:Black
Tightening torque:65Nm
Connection cross-sect. flexible conductor:3x240mm²
Connection cross-sect. rigid cable:3x240mm²
Connection:Front connection
Type of connection:Terminal
Motor drive optional:yes
Category of use:A
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP4X
Operating temperature:-25…70 °C
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Air humidity protection:85% / 50°C
Storage/transport temperature:-35…70 °C
  • HCF990H
    HCF990H Switch h1600 3P 1600A
    HCF990H
  • HCF990H Switch h1600 3P 1600A
All data is subject to errors and technical modifications.