Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCCBs, trip-free switches and accessories h1600

Product Filters

Number of poles:Rated current:Rated service breaking capacity Ics AC according IEC 60947-2: 

MCCBs h1600 3 pole 50 kA

HNF990H MCCB h1600 3P 50kA 1600A LSI
HNF990H
Art No.  Description Pack qty. 
HNF980HMCCB h1600 3P 50kA 1250A LSI1 prt.
prt.
HNF990HMCCB h1600 3P 50kA 1600A LSI1 prt.
prt.

MCCBs h1600 4 pole 50 kA

HNF981H MCCB h1600 4P 50kA 1250A LSI
HNF981H
Art No.  Description Pack qty. 
HNF981HMCCB h1600 4P 50kA 1250A LSI1 prt.
prt.
HNF991HMCCB h1600 4P 50kA 1600A LSI1 prt.
prt.

MCCBs h1600 3 pole 70 kA

HEF980H MCCB h1600 3P 70kA 1250A LSI
HEF980H
Art No.  Description Pack qty. 
HEF980HMCCB h1600 3P 70kA 1250A LSI1 prt.
prt.
HEF990HMCCB h1600 3P 70kA 1600A LSI1 prt.
prt.

MCCBs h1600 4 pole 70 kA

HEF981H MCCB h1600 4P 70kA 1250A LSI
HEF981H
Art No.  Description Pack qty. 
HEF981HMCCB h1600 4P 70kA 1250A LSI1 prt.
prt.
HEF991HMCCB h1600 4P 70kA 1600A LSI1 prt.
prt.

Trip-free switches h1600 3 pole

HCF980H Switch h1600 3P 1250A
HCF980H
Art No.  Description Pack qty. 
HCF980HSwitch h1600 3P 1250A1 prt.
prt.
HCF990HSwitch h1600 3P 1600A1 prt.
prt.

Trip-free switches h1600 4 pole

HCF991H Switch h1600 4P 1600A
HCF991H
Art No.  Description Pack qty. 
HCF991HSwitch h1600 4P 1600A1 prt.
prt.
HCF981HSwitch h1600 4P 1250A1 prt.
prt.

Auxiliary contacts

HXC021H AX contact 1NO+1NC 230VAC(h250...1600)
HXC021H
Art No.  Description Pack qty. 
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.

Shunt trip release

HXC001H Shunt trip Release 24V DC(h250...1000)
HXC001H
Art No.  Description Pack qty. 
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.

UVR h800-h1600 24V DC

HXE011H UVR 24VDC (h800-h1000-h1600)
HXE011H
Art No.  Description Pack qty. 
HXE011HUVR 24VDC (h800-h1000-h1600)1 prt.
prt.
HXE013HUVR 110-120VAC (h800-h1000-h1600)1 prt.
prt.
HXE014HUVR 220-240VAC (h800-h1000-h1600)1 prt.
prt.
HXE015HUVR 380-415VAC (h800-h1000-h1600)1 prt.
prt.
HXE018HUVR 100-120 V DC (h800-h1000-h1600)1 prt.
prt.
HXE019HUVR 200-240 V DC (h800-h1000-h1600)1 prt.
prt.

UVR delayed h800-h1600 4P 24VDC

HXF051H UVR delayed h800-h1600 4P 24VDC
HXF051H
Art No.  Description Pack qty. 
HXF051HUVR delayed h800-h1600 4P 24VDC1 prt.
prt.
HXF053HUVR delayed h800-h1600 4P 110-120VAC1 prt.
prt.
HXF054HUVR delayed h1600 4P 220-240VAC1 prt.
prt.
HXF055HUVR delayed h800-h1600 4P 380-415VAC1 prt.
prt.

Direct rotary handle

HXE030H Direct rotary handle H800-H1000
HXE030H
Art No.  Description Pack qty. 
HXE030HDirect rotary handle H800-H10001 prt.
prt.

Extended rotary handle

HXE031H Extended rotary handle H800-H1000
HXE031H
Art No.  Description Pack qty. 
HXE031HExtended rotary handle H800-H10001 prt.
prt.

Motor operator

HXF040H Motor operator h1250-h1600 24V DC
HXF040H
Art No.  Description Pack qty. 
HXF040HMotor operator h1250-h1600 24V DC1 prt.
prt.
HXF042HMotor operator H1250-H1600 200-230VAC1 prt.
prt.

Interphase barrier

No picture available
Art No.  Description Pack qty. 
HYD019HInterphase barrier(h400...1600) 3/4P1 prt.
prt.

Connection kit

HYA035H Connecting kit 3P/4P
HYA035H
Art No.  Description Pack qty. 
HYA035HConnecting kit 3P/4P1 prt.
prt.
All data is subject to errors and technical modifications.