Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYE200H

No picture available

Plug-in Base h1000 3P

Art No.:HYE200H
prt.
EAN No.:

3250613121532

Pack qty.:1 prt.
Technical Characteristics
Number of poles:3 P
Total power loss under IN:24 W
Power loss per pole at In:8 W
Tripmode:LSI
Built-in:yes
Suitable for busbar mounting:no
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYE200H
    No picture available
All data is subject to errors and technical modifications.