Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HYE007H

HYE007H Collar term h800/1000 Al 3P 4x 95-240mm²

HYE007H

Collar term h800/1000 Al 3P 4x 95-240mm²

Art No.:HYE007H
prt.
EAN No.:

3250613370701

Pack qty.:1 prt.
Technical Characteristics
Number of poles:3 P
Rated current:800 A
Tightening torque:25Nm
Connection cross-sect. flexible conductor:35 / 240mm²
Connection cross-sect. rigid cable:4x 35/240 mm²
Cable Material:Cu / Al
Type of accessory:Connection clamp
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HYE007H
    HYE007H Collar term h800/1000 Al 3P 4x 95-240mm²
    HYE007H
  • HYE007H Collar term h800/1000 Al 3P 4x 95-240mm²
All data is subject to errors and technical modifications.