Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXE055H

HXE055H UVR delayed h800-h1600 3P 380-415VAC

HXE055H

UVR delayed h800-h1600 3P 380-415VAC

Art No.:HXE055H
prt.
EAN No.:

3250613152260

Pack qty.:1 prt.
Technical Characteristics
Delayed:yes
Switch-off delay:yes
Command voltage AC:380 / 415 V
Frequency:50 to 60 Hz
Total power loss under IN:2,1 W
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXE055H
    HXE055H UVR delayed h800-h1600 3P 380-415VAC
    HXE055H
  • HXE055H UVR delayed h800-h1600 3P 380-415VAC
All data is subject to errors and technical modifications.