HXE054H
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HCE800H | Switch h1000 3P 800A | 1 prt. | |||
HCE801H | Switch h1000 4P 800A | 1 prt. | |||
HCE970H | Switch h1000 3P 1000A | 1 prt. | |||
HCE971H | Switch h1000 4P 1000A | 1 prt. | |||
HEE800H | MCCB h1000 3P 70kA 800A LSI | 1 prt. | |||
HEE801H | MCCB h1000 4P 70kA 800A LSI | 1 prt. | |||
HEE970H | MCCB h1000 3P 70kA 1000A LSI | 1 prt. | |||
HEE971H | MCCB h1000 4P 70kA 1000A LSI | 1 prt. | |||
HNE800H | MCCB h1000 3P 50kA 800A LSI | 1 prt. | |||
HNE801H | MCCB h1000 4P 50kA 800A LSI | 1 prt. | |||
HNE970H | MCCB h1000 3P 50kA 1000A LSI | 1 prt. | |||
HNE971H | MCCB h1000 4P 50kA 1000A LSI | 1 prt. |