Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXE040H

HXE040H Motor operator h800-h1000 24-48V DC

HXE040H

Motor operator h800-h1000 24-48V DC

Art No.:HXE040H
prt.
EAN No.:

3250613370299

Pack qty.:1 prt.
Technical Characteristics
Type of order:motor drive
Type of supply voltage:DC
DC control voltage:24 / 48 V
Rated operational voltage in DC:24 / 48 V
Total power loss under IN:24 W
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXE040H
    HXE040H Motor operator h800-h1000 24-48V DC
    HXE040H
  • HXE040H Motor operator h800-h1000 24-48V DC
All data is subject to errors and technical modifications.