Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXE018H

HXE018H UVR 100-120 V DC (h800-h1000-h1600)

HXE018H

UVR 100-120 V DC (h800-h1000-h1600)

Art No.:HXE018H
prt.
EAN No.:

3250613111496

Pack qty.:1 prt.
Technical Characteristics
Delayed:no
Switch-off delay:no
DC control voltage:100 / 120 V
Total power loss under IN:1,6 W
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXE018H
    HXE018H UVR 100-120 V DC (h800-h1000-h1600)
    HXE018H
  • HXE018H UVR 100-120 V DC (h800-h1000-h1600)
All data is subject to errors and technical modifications.