Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXE014H

HXE014H UVR 220-240VAC (h800-h1000-h1600)

HXE014H

UVR 220-240VAC (h800-h1000-h1600)

Art No.:HXE014H
prt.
EAN No.:

3250613152178

Pack qty.:1 prt.
Technical Characteristics
Switch-off delay:no
Rated operational voltage Ue:220/240 V
Inrush power absorbed:2,9 VA
Total power loss under IN:2,9 W
Type of connection:with screw
European directive WEEE:concerned
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXE014H
    HXE014H UVR 220-240VAC (h800-h1000-h1600)
    HXE014H
  • HXE014H UVR 220-240VAC (h800-h1000-h1600)
All data is subject to errors and technical modifications.