HXE011H
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HCE800H | Switch h1000 3P 800A | 1 prt. | |||
HCE801H | Switch h1000 4P 800A | 1 prt. | |||
HCE970H | Switch h1000 3P 1000A | 1 prt. | |||
HCE971H | Switch h1000 4P 1000A | 1 prt. | |||
HCF980H | Switch h1600 3P 1250A | 1 prt. | |||
HCF981H | Switch h1600 4P 1250A | 1 prt. | |||
HCF990H | Switch h1600 3P 1600A | 1 prt. | |||
HCF991H | Switch h1600 4P 1600A | 1 prt. | |||
HEE800H | MCCB h1000 3P 70kA 800A LSI | 1 prt. | |||
HEE801H | MCCB h1000 4P 70kA 800A LSI | 1 prt. | |||
HEE970H | MCCB h1000 3P 70kA 1000A LSI | 1 prt. | |||
HEE971H | MCCB h1000 4P 70kA 1000A LSI | 1 prt. | |||
HEF980H | MCCB h1600 3P 70kA 1250A LSI | 1 prt. | |||
HEF981H | MCCB h1600 4P 70kA 1250A LSI | 1 prt. | |||
HEF990H | MCCB h1600 3P 70kA 1600A LSI | 1 prt. | |||
HEF991H | MCCB h1600 4P 70kA 1600A LSI | 1 prt. | |||
HNE800H | MCCB h1000 3P 50kA 800A LSI | 1 prt. | |||
HNE801H | MCCB h1000 4P 50kA 800A LSI | 1 prt. | |||
HNE970H | MCCB h1000 3P 50kA 1000A LSI | 1 prt. | |||
HNE971H | MCCB h1000 4P 50kA 1000A LSI | 1 prt. | |||
HNF980H | MCCB h1600 3P 50kA 1250A LSI | 1 prt. | |||
HNF981H | MCCB h1600 4P 50kA 1250A LSI | 1 prt. | |||
HNF990H | MCCB h1600 3P 50kA 1600A LSI | 1 prt. | |||
HNF991H | MCCB h1600 4P 50kA 1600A LSI | 1 prt. |