HXC008H
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HCB250H | Switch X250 3P 250A | 1 prt. | |||
HCB251H | Switch X250 4P 250A | 1 prt. | |||
HCD400H | Switch h630 3P 400A | 1 prt. | |||
HCD401H | Switch h630 4P 400A | 1 prt. | |||
HCD630H | Switch h630 3P 630A | 1 prt. | |||
HCD631H | Switch h630 4P 630A | 1 prt. | |||
HCE800H | Switch h1000 3P 800A | 1 prt. | |||
HCE801H | Switch h1000 4P 800A | 1 prt. | |||
HCE970H | Switch h1000 3P 1000A | 1 prt. | |||
HCE971H | Switch h1000 4P 1000A | 1 prt. | |||
HEC040H | MCCB h250 3P 70kA 40A LSI | 1 prt. | |||
HEC041H | MCCB h250 4P 70kA 40A LSI | 1 prt. | |||
HEC125H | MCCB h250 3P 70kA 125A LSI | 1 prt. | |||
HEC126H | MCCB h250 4P 70kA 125A LSI | 1 prt. | |||
HEC250H | MCCB h250 3P 70kA 250A LSI | 1 prt. | |||
HEC251H | MCCB h250 4P 70kA 250A LSI | 1 prt. | |||
HED250H | MCCB h630 3P 70kA 250A LSI | 1 prt. | |||
HED251H | MCCB h630 4P 70kA 250A LSI | 1 prt. | |||
HED400H | MCCB h630 3P 70kA 400A LSI | 1 prt. | |||
HED401H | MCCB h630 4P 70kA 400A LSI | 1 prt. | |||
HED630H | MCCB h630 3P 70kA 630A LSI | 1 prt. | |||
HED631H | MCCB h630 4P 70kA 630A LSI | 1 prt. | |||
HEE800H | MCCB h1000 3P 70kA 800A LSI | 1 prt. | |||
HEE801H | MCCB h1000 4P 70kA 800A LSI | 1 prt. | |||
HEE970H | MCCB h1000 3P 70kA 1000A LSI | 1 prt. | |||
HEE971H | MCCB h1000 4P 70kA 1000A LSI | 1 prt. | |||
HHB100Z | MCCB X250 3P 25kA 100A TM | 1 prt. | |||
HHB125Z | MCCB X250 3P 25kA 125A TM | 1 prt. | |||
HHB160Z | MCCB X250 3P 25kA 160A TM | 1 prt. | |||
HHB161Z | MCCB X250 4P 25kA 160A TM | 1 prt. | |||
HHB200Z | MCCB X250 3P 25kA 200A TM | 1 prt. | |||
HHB201Z | MCCB X250 4P 25kA 200A TM | 1 prt. | |||
HHB250Z | MCCB X250 3P 25kA 250A TM | 1 prt. | |||
HHB251Z | MCCB X250 4P 25kA 250A TM | 1 prt. | |||
HHD400U | MCCB h400 3P 25kA 400A TM | 1 prt. | |||
HNB100H | MCCB X250 3P 40kA 100A TM | 1 prt. | |||
HNB101H | MCCB X250 4P 40kA 100A TM | 1 prt. | |||
HNB102H | MCCB X250 4P 60% 40kA 100A TM | 1 prt. | |||
HNB125H | MCCB X250 3P 40kA 125A TM | 1 prt. | |||
HNB126H | MCCB X250 4P 40kA 125A TM | 1 prt. | |||
HNB126Z | MCCB x250 4P 40kA 125A TM | 1 prt. | |||
HNB127H | MCCB X250 4P 60% 40kA 125A TM | 1 prt. | |||
HNB160H | MCCB X250 3P 40kA 160A TM | 1 prt. | |||
HNB161H | MCCB X250 4P 40kA 160A TM | 1 prt. | |||
HNB161Z | MCCB x250 4P 40kA 160A TM | 1 prt. | |||
HNB162H | MCCB X250 4P 60% 40kA 160A TM | 1 prt. | |||
HNB200H | MCCB X250 3P 40kA 200A TM | 1 prt. | |||
HNB201H | MCCB X250 4P 40kA 200A TM | 1 prt. | |||
HNB202H | MCCB X250 4P 60% 40kA 200A TM | 1 prt. | |||
HNB250H | MCCB X250 3P 40kA 250A TM | 1 prt. | |||
HNB250Z | MCCB x250 3P 40kA 250A TM | 1 prt. | |||
HNB251H | MCCB X250 4P 40kA 250A TM | 1 prt. | |||
HNB252H | MCCB X250 4P 60% 40kA 250A TM | 1 prt. | |||
HNC040H | MCCB h250 3P 50kA 40A LSI | 1 prt. | |||
HNC041H | MCCB h250 4P 50kA 40A LSI | 1 prt. | |||
HNC125H | MCCB h250 3P 50kA 125A LSI | 1 prt. | |||
HNC126H | MCCB h250 4P 50kA 125A LSI | 1 prt. | |||
HNC250H | MCCB h250 3P 50kA 250A LSI | 1 prt. | |||
HNC251H | MCCB h250 4P 50kA 250A LSI | 1 prt. | |||
HND250H | MCCB h630 3P 50kA 250A LSI | 1 prt. | |||
HND251H | MCCB h630 4P 50kA 250A LSI | 1 prt. | |||
HND251U | MCCB h400 4P 50kA 250A TM | 1 prt. | |||
HND400H | MCCB h630 3P 50kA 400A LSI | 1 prt. | |||
HND400U | MCCB h400 3P 50kA 400A TM | 1 prt. | |||
HND401H | MCCB h630 4P 50kA 400A LSI | 1 prt. | |||
HND401U | MCCB h400 4P 50kA 400A TM | 1 prt. | |||
HND630H | MCCB h630 3P 50kA 630A LSI | 1 prt. | |||
HND631H | MCCB h630 4P 50kA 630A LSI | 1 prt. | |||
HNE800H | MCCB h1000 3P 50kA 800A LSI | 1 prt. | |||
HNE801H | MCCB h1000 4P 50kA 800A LSI | 1 prt. | |||
HNE970H | MCCB h1000 3P 50kA 1000A LSI | 1 prt. | |||
HNE971H | MCCB h1000 4P 50kA 1000A LSI | 1 prt. | |||
HNG200U | MCCB h250 3P 50kA 200A TM | 1 prt. | |||
HNG250U | MCCB h250 3P 50kA 250A TM | 1 prt. |
All data is subject to errors and technical modifications.