Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HXC002H

HXC002H Shunt trip Release 48V DC(h250...1000)

HXC002H

Shunt trip Release 48V DC(h250...1000)

Art No.:HXC002H
prt.
EAN No.:

3250613369422

Pack qty.:1 prt.
Technical Characteristics
DC control voltage:48 V
Total power loss under IN:1,4 W
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
  • HXC002H
    HXC002H Shunt trip Release 48V DC(h250...1000)
    HXC002H
  • HXC002H Shunt trip Release 48V DC(h250...1000)
All data is subject to errors and technical modifications.