Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HNE801H

HNE801H MCCB h1000 4P 50kA 800A LSI

HNE801H

MCCB h1000 4P 50kA 800A LSI

Art No.:HNE801H
prt.
EAN No.:

3250613349752

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Number of poles:4 P
Type of pole:4P4D N:0;50;100%
Complete device with protection unit:yes
Trip Unit:LSI
Integrated earth fault protection:no
Compatible with DIN rail mounting:no
Rated operational voltage Ue:220/690 V
Frequency:50/60 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8000 V
With under voltage release:no
Rated current:800 A
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2:20 kA
Thermal protection nob setting xIN:0,4/0,5/0,63/0,9/0,95/1
Thermal setting current on neutral pole:0/0,5/1 In
Breaking capacity on 1 pole for IT 230V NF 60947-2:51 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:9 kA
Rated service breaking capacity Ics AC according IEC 60947-2:100 %
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:85 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:85 kA
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2:45 kA
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:1
Correction factor of rating current for 4 and 5 devices placed side-by-side:1
Correction factor of rating current for 6 devices placed side-by-side:1
Total power loss under IN:153,6 W
Power loss per pole at In:51,2 W
Tripmode:LSI
Thermal protection trip time:5/10/11/19/21/29 ms
Time of response when opening:10 ms
Magnetic trip delay time:100 to 200 ms
Electric endurance in number of cycles:1000
Number of mechanical operations:4000
Tightening torque:65Nm
DIN rail mounting with optional adaptator:no
Connection cross-sect. flexible conductor:2x240mm²
Connection cross-sect. rigid cable:2x240mm²
Connection:Front connection
Type of connection:Terminal
Range of the magnetic adjustment:4480/5600/7000/8960/9600/9600/9600 A
Magnetic protection nob setting xIN:2,5/5/10
Setting type In or Ith:IrTh
Motor drive optional:yes
Category of use:A
Standard text:IEC 60947-2
European directive WEEE:concerned
Protection index IP:IP4X
Operating temperature:-25 … 70 °C
Altitude:2000 m
Air humidity protection:for all climates
Storage/transport temperature:-35 … 70 °C
  • HNE801H
    HNE801H MCCB h1000 4P 50kA 800A LSI
    HNE801H
  • HNE801H MCCB h1000 4P 50kA 800A LSI
All data is subject to errors and technical modifications.