HEW250NR
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HXA001H | Shunt trip 24V DC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA002H | Shunt trip 48V DC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA003H | SHT 100-120V AC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA004H | SHT 200-240V AC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA005H | SHT 380-450V AC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA011H | UVR 24V DC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA013H | UVR 100-120V AC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA014H | UVR 200-240V AC (x/P160-x/P250-x/P630) | 1 prt. | |||
HXA021H | AX contact 1NO+NC 250VAC (x/P160…x/P630) | 1 prt. | |||
HXA024H | AL contact 1NO+NC 250VAC (x/P160…x/P630) | 1 prt. | |||
HXA025H | AX low lvl. 1NO+NC 125VAC(x/P160…x/P630) | 1 prt. | |||
HXA026H | AL low lvl. 1NO+NC 125VAC(x/P160…x/P630) | 1 prt. | |||
HXA039H | Padlock (x160-P160-x250-P250-x630) | 1 prt. | |||
HXA051H | UVR delayed 24V DC (x160-P160-x250-P250) | 1 prt. | |||
HXA053H | UVR delayed 110-120VAC (x/P 160-x/P 250) | 1 prt. | |||
HXA054H | UVR delayed 220-240VAC (x/P 160-x/P 250) | 1 prt. | |||
HXA055H | UVR delayed 380-450V AC (x/P160-x/P250) | 1 prt. | |||
HXB069H | Elec.interlock MotB(x/P/h250-h400..1000) | 1 prt. | |||
HXB070H | Interlock cable 1m(P160-x/h/P250..1000) | 1 prt. | |||
HXB071H | Interlock cable 1.5m(P160-x/h250..1000) | 1 prt. | |||
HXD068H | Elec.interl Motor A h/P400-630-800-1000 | 1 prt. | |||
HYC250H | PM Aux Term. panel(P160/250-h250..1000) | 1 prt. | |||
HYC255H | Position switch Drawout(P250-h250..1000) | 1 prt. | |||
HYC352H | PM Aux Term. 2wires(P160-250/h250..1000) | 1 prt. | |||
HYC353H | PM Aux Term. 3wires(P160-250/h250..1000) | 1 prt. | |||
HYD031H | Rear connection h/x/P 3P 400A | 1 prt. |
All data is subject to errors and technical modifications.