h3+ MCCBs P630 Energy
h3+ MCCBs P630 Energy 50kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HMW250NR | MCCB h3+ P630 Energy 3x250A 50kA | 1 prt. | |||
HMW251NR | MCCB h3+ P630 Energy 4x250A 50kA | 1 prt. | |||
HMW400NR | MCCB h3+ P630 Energy 3x400A 50kA | 1 prt. | |||
HMW401NR | MCCB h3+ P630 Energy 4x400A 50kA | 1 prt. | |||
HMW630NR | MCCB h3+ P630 Energy 3x630A 50kA | 1 prt. | |||
HMW631NR | MCCB h3+ P630 Energy 4x630A 50kA | 1 prt. |
h3+ MCCBs P630 Energy 70kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HEW250NR | MCCB h3+ P630 Energy 3x250A 70kA | 1 prt. | |||
HEW251NR | MCCB h3+ P630 Energy 4x250A 70kA | 1 prt. | |||
HEW400NR | MCCB h3+ P630 Energy 3x400A 70kA | 1 prt. | |||
HEW401NR | MCCB h3+ P630 Energy 4x400A 70kA | 1 prt. | |||
HEW630NR | MCCB h3+ P630 Energy 3x630A 70kA | 1 prt. | |||
HEW631NR | MCCB h3+ P630 Energy 4x630A 70kA | 1 prt. |
All data is subject to errors and technical modifications.