Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

h3+ MCCBs P250 LSI

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P250 LSI 50kA

HMT040JR MCCB h3+ P250 LSI 3x40A 50kA
HMT040JR
Art No.  Description Pack qty. 
HMT040JRMCCB h3+ P250 LSI 3x40A 50kA1 prt.
prt.
HMT041JRMCCB h3+ P250 LSI 4x40A 50kA1 prt.
prt.
HMT100JRMCCB h3+ P250 LSI 3x100A 50kA1 prt.
prt.
HMT101JRMCCB h3+ P250 LSI 4x100A 50kA1 prt.
prt.
HMT160JRMCCB h3+ P250 LSI 3x160A 50kA1 prt.
prt.
HMT161JRMCCB h3+ P250 LSI 4x160A 50kA1 prt.
prt.
HMT250JRMCCB h3+ P250 LSI 3x250A 50kA1 prt.
prt.
HMT251JRMCCB h3+ P250 LSI 4x250A 50kA1 prt.
prt.

h3+ MCCBs P250 LSI 70kA

HET100JR MCCB h3+ P250 LSI 3x100A 70kA
HET100JR
Art No.  Description Pack qty. 
HET100JRMCCB h3+ P250 LSI 3x100A 70kA1 prt.
prt.
HET101JRMCCB h3+ P250 LSI 4x100A 70kA1 prt.
prt.
HET160JRMCCB h3+ P250 LSI 3x160A 70kA1 prt.
prt.
HET161JRMCCB h3+ P250 LSI 4x160A 70kA1 prt.
prt.
HET250JRMCCB h3+ P250 LSI 3x250A 70kA1 prt.
prt.
HET251JRMCCB h3+ P250 LSI 4x250A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.