h3+ MCCBs P250 Energy
h3+ MCCBs P250 Energy 50kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HMT040NR | MCCB h3+ P250 Energy 3x40A 50kA | 1 prt. | |||
HMT041NR | MCCB h3+ P250 Energy 4x40A 50kA | 1 prt. | |||
HMT100NR | MCCB h3+ P250 Energy 3x100A 50kA | 1 prt. | |||
HMT101NR | MCCB h3+ P250 Energy 4x100A 50kA | 1 prt. | |||
HMT160NR | MCCB h3+ P250 Energy 3x160A 50kA | 1 prt. | |||
HMT161NR | MCCB h3+ P250 Energy 4x160A 50kA | 1 prt. | |||
HMT250NR | MCCB h3+ P250 Energy 3x250A 50kA | 1 prt. | |||
HMT251NR | MCCB h3+ P250 Energy 4x250A 50kA | 1 prt. |
h3+ MCCBs P250 Energy 70kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HET100NR | MCCB h3+ P250 Energy 3x100A 70kA | 1 prt. | |||
HET101NR | MCCB h3+ P250 Energy 4x100A 70kA | 1 prt. | |||
HET160NR | MCCB h3+ P250 Energy 3x160A 70kA | 1 prt. | |||
HET161NR | MCCB h3+ P250 Energy 4x160A 70kA | 1 prt. | |||
HET250NR | MCCB h3+ P250 Energy 3x250A 70kA | 1 prt. | |||
HET251NR | MCCB h3+ P250 Energy 4x250A 70kA | 1 prt. |
All data is subject to errors and technical modifications.