Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HHS040DC

HHS040DC MCCB h3+ P160 TM 3x40A 25kA

HHS040DC

MCCB h3+ P160 TM 3x40A 25kA

Art No.:HHS040DC
prt.
EAN No.:

3250613177928

Pack qty.:1 prt.
Technical Characteristics
Type of order:Toggle
Neutral position:without neutral
Number of protected poles:3
Number of poles:3 P
Type of pole:3P3D
Fixing mode:fixing plate
Type of case:Fixed built-in
Complete device with protection unit:yes
Reversing switch:no
Version as main switch:yes
Version as emergency stop installation:no
Version as safety switch:no
Version as maintenance-/service switch:yes
Trip Unit:TM A/A
Integrated earth fault protection:no
Version as switch disconnector compact:yes
Isolation suitability:yes
Sealable:yes
Compatible with DIN rail mounting:no
Compatible with RCD AOB:no
Motor drive integrated:no
With Contact position indicator:yes
With fault indicator:yes
ACP connection (communication):no
CIP connection (communication):no
MIP connection (communication):no
OAC connection (communication):no
PTA connection (communication):no
ZSI connection (communication):no
Rated operational voltage Ue:220 / 690 V
Type of supply voltage:AC
Frequency:50/60 Hz
Rated insulation voltage:800 V
Rated impulse withstand voltage:8 kV
With under voltage release:no
Rated current:40 A
Rated ultimate short-circuit breaking capacity Icu under 110-138V AC IEC 60947-2:35 kA
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-2:6 kA
Thermal protection nob setting xIN:0,63 / 0,8 / 1
Rating current 10°C according to IEC 60947:49,9 A
Rating current 150°C according to IEC 60947:48,8 A
Rating current 20°C according to IEC 60947:47,6 A
Rating current 25°C according to IEC 60947:46,5 A
Rating current 30°C according to IEC 60947:45,2 A
Rating current 35°C according to IEC 60947:44 A
Rating current 40°C according to IEC 60947:42,7 A
Rating current 45°C according to IEC 60947:41,4 A
Rating current 50°C according to IEC 60947:40 A
Rating current 55°C according to IEC 60947:38,6 A
Rating current 60°C according to IEC 60947:37,1 A
Rating current 65°C according to IEC 60947:35,6 A
Rating current 70°C according to IEC 60947:34 A
Rated service breaking capacity Ics under 220V AC according IEC 60947-2:35 kA
Rated service breaking capacity Ics under 230V AC according IEC 60947-2:35 kA
Rated service breaking capacity Ics under 240V AC according IEC 60947-2:35 kA
Rated service breaking capacity Ics under 380V AC according IEC 60947-2:25 kA
Rated service breaking capacity Ics under 400V AC according IEC 60947-2:25 kA
Rated service breaking capacity Ics under 415V AC according IEC 60947-2:25 kA
Rated service breaking capacity Ics under 660V AC according IEC 60947-2:6 kA
Rated service breaking capacity Ics under 690V AC according IEC 60947-2:6 kA
Breaking capacity on 1 pole for IT 230V NF 60947-2:6 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:6 kA
Breaking capacity on 1 pole for IT 415V NF 60947-2:6 kA
Breaking capacity on 1 pole for IT 690V NF 60947-2:2,5 kA
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:35 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:35 kA
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:25 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:25 kA
Range of the thermal adjustment:25 / 32 / 40 A
Rated short-circuit making capacity Icm under 110-138V AC according IEC 60947-2:73,5 kA
Rated short-circuit making capacity Icm under 220V AC according IEC 60947-2:73,5 kA
Rated short-circuit making capacity Icm under 230V AC according IEC 60947-2:73,5 kA
Rated short-circuit making capacity Icm under 240V AC according IEC 60947-2:73,5 kA
Rated short-circuit making capacity Icm under 380V AC according IEC 60947-2:52,5 kA
Rated short-circuit making capacity Icm under 400V AC according IEC 60947-2:52,5 kA
Rated short-circuit making capacity Icm under 415V AC according IEC 60947-2:52,5 kA
Rated short-circuit making capacity Icm under 660V AC according IEC 60947-2:9 kA
Rated short-circuit making capacity Icm under 690V AC according IEC 60947-2:9 kA
Rated service breaking capacity Ics under 110-138V AC according IEC 60947-2:35 kA
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-2:35 kA
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-2:25 kA
Rated ultimate short-circuit breaking capacity Icu under 660V AC IEC 60947-2:6 kA
Frequency:50 to 60 Hz
Power loss per pole at 0.63*In:3,46 W
Power loss per pole at 0.8*In:5,68 W
Total power loss at 0.63*In:10,39 W
Total power loss at 0.8*In:17,03 W
Total power loss under IN:27,9 W
Power loss per pole at In:9,3 W
Short-time delayed tripping:no
Electric endurance in number of cycles:10000
Number of mechanical operations:40000
Interlockable:yes
Depth of installed product:97 mm
Height of installed product:130 mm
Width of installed product:90 mm
Critical distance switching emission/earthed part bottom:50 mm
Critical distance switching emission/earthed part left:50 mm
Critical distance switching emission/earthed part right:50 mm
Critical distance switching emission/earthed part top:50 mm
Critical distance switching emission/live part:75 mm
Tightening torque:6Nm
DIN rail mounting with optional adaptator:yes
Suitable for front mounting center:no
Suitable for distribution board installation:yes
Suitable for front mounting:no
Suitable for ground mounting:yes
Suitable for intermediate mounting:no
Connection cross-sect. flexible conductor:6 / 70mm²
Connection cross-sect. rigid cable:6 / 95mm²
Connection:Front connection
Type of connection:with screw
Earth fault protection (GF):no
Instantaneous protection (Ii):yes
Instantaneous protection (Ii): deactivatable:no
Instantaneous protection (Ii): type:fixed
Instantaneous protection (Ii): reference for current setting:Ii… x In
Instantaneous protection (Ii): dial setting coefficient:6 / 8 / 10 / 12
Long Time overload protection (ltd):yes
Long time delay protection (ltd): deactivatable:no
Long Time protection (ltd): delay type:fixed
Neutral overload protection (NP):no
Pre-Trip Alarm (PTA):no
Short time protection (std):no
Short time protection by I²t curve:no
Cable Material:Cu
Range of the magnetic adjustment:240 / 320 / 400 / 480 A
Magnetic protection nob setting xIN:6 / 8 / 10 / 12
Time adjustable:no
Motor drive optional:no
Can be accessorized:yes
Accept terminal cover:yes
With optional voltage release:yes
Category of use:A
Vibrations and shocks withstand:IEC 68068-2-52 Test FC
Standard text:IEC 60947-2
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP4X
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Air humidity protection:95%HR 55°C sev Kn (IEC 68-2-30/52)
Temperature of calibration:50 °C
  • HHS040DC
    HHS040DC MCCB h3+ P160 TM 3x40A 25kA
    HHS040DC
  • HHS040DC MCCB h3+ P160 TM 3x40A 25kA
All data is subject to errors and technical modifications.