h3+ MCCBs P160 TM
h3+ MCCBs P160 TM 25kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HHS025DC | MCCB h3+ P160 TM 3x25A 25kA | 1 prt. | |||
HHS026DC | MCCB h3+ P160 TM 4x25A 25kA | 1 prt. | |||
HHS040DC | MCCB h3+ P160 TM 3x40A 25kA | 1 prt. | |||
HHS041DC | MCCB h3+ P160 TM 4x40A 25kA | 1 prt. | |||
HHS063DC | MCCB h3+ P160 TM 3x63A 25kA | 1 prt. | |||
HHS064DC | MCCB h3+ P160 TM 4x63A 25kA | 1 prt. | |||
HHS080DC | MCCB h3+ P160 TM 3x80A 25kA | 1 prt. | |||
HHS081DC | MCCB h3+ P160 TM 4x80A 25kA | 1 prt. | |||
HHS100DC | MCCB h3+ P160 TM 3x100A 25kA | 1 prt. | |||
HHS101DC | MCCB h3+ P160 TM 4x100A 25kA | 1 prt. | |||
HHS125DC | MCCB h3+ P160 TM 3x125A 25kA | 1 prt. | |||
HHS126DC | MCCB h3+ P160 TM 4x125A 25kA | 1 prt. | |||
HHS160DC | MCCB h3+ P160 TM 3x160A 25kA | 1 prt. | |||
HHS161DC | MCCB h3+ P160 TM 4x160A 25kA | 1 prt. |
h3+ MCCBs P160 TM 50kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HMS025DC | MCCB h3+ P160 TM 3x25A 50kA | 1 prt. | |||
HMS026DC | MCCB h3+ P160 TM 4x25A 50kA | 1 prt. | |||
HMS040DC | MCCB h3+ P160 TM 3x40A 50kA | 1 prt. | |||
HMS041DC | MCCB h3+ P160 TM 4x40A 50kA | 1 prt. | |||
HMS063DC | MCCB h3+ P160 TM 3x63A 50kA | 1 prt. | |||
HMS064DC | MCCB h3+ P160 TM 4x63A 50kA | 1 prt. | |||
HMS080DC | MCCB h3+ P160 TM 3x80A 50kA | 1 prt. | |||
HMS081DC | MCCB h3+ P160 TM 4x80A 50kA | 1 prt. | |||
HMS100DC | MCCB h3+ P160 TM 3x100A 50kA | 1 prt. | |||
HMS101DC | MCCB h3+ P160 TM 4x100A 50kA | 1 prt. | |||
HMS125DC | MCCB h3+ P160 TM 3x125A 50kA | 1 prt. | |||
HMS126DC | MCCB h3+ P160 TM 4x125A 50kA | 1 prt. | |||
HMS160DC | MCCB h3+ P160 TM 3x160A 50kA | 1 prt. | |||
HMS161DC | MCCB h3+ P160 TM 4x160A 50kA | 1 prt. |
h3+ MCCBs P160 TM 70kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HES025DC | MCCB h3+ P160 TM 3x25A 70kA | 1 prt. | |||
HES026DC | MCCB h3+ P160 TM 4x25A 70kA | 1 prt. | |||
HES040DC | MCCB h3+ P160 TM 3x40A 70kA | 1 prt. | |||
HES041DC | MCCB h3+ P160 TM 4x40A 70kA | 1 prt. | |||
HES063DC | MCCB h3+ P160 TM 3x63A 70kA | 1 prt. | |||
HES064DC | MCCB h3+ P160 TM 4x63A 70kA | 1 prt. | |||
HES080DC | MCCB h3+ P160 TM 3x80A 70kA | 1 prt. | |||
HES081DC | MCCB h3+ P160 TM 4x80A 70kA | 1 prt. | |||
HES100DC | MCCB h3+ P160 TM 3x100A 70kA | 1 prt. | |||
HES101DC | MCCB h3+ P160 TM 4x100A 70kA | 1 prt. | |||
HES125DC | MCCB h3+ P160 TM 3x125A 70kA | 1 prt. | |||
HES126DC | MCCB h3+ P160 TM 4x125A 70kA | 1 prt. | |||
HES160DC | MCCB h3+ P160 TM 3x160A 70kA | 1 prt. | |||
HES161DC | MCCB h3+ P160 TM 4x160A 70kA | 1 prt. |
All data is subject to errors and technical modifications.