Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HMS101BC

Art No.  Description Pack qty. 
HXA001HShunt trip 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA002HShunt trip 48V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA003HSHT 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA004HSHT 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA005HSHT 380-450V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA011HUVR 24V DC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA013HUVR 100-120V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA014HUVR 200-240V AC (x/P160-x/P250-x/P630)1 prt.
prt.
HXA021HAX contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA024HAL contact 1NO+NC 250VAC (x/P160…x/P630)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160…x/P630)1 prt.
prt.
HXA039HPadlock (x160-P160-x250-P250-x630)1 prt.
prt.
HXA051HUVR delayed 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA053HUVR delayed 110-120VAC (x/P 160-x/P 250)1 prt.
prt.
HXA054HUVR delayed 220-240VAC (x/P 160-x/P 250)1 prt.
prt.
HXA055HUVR delayed 380-450V AC (x/P160-x/P250)1 prt.
prt.
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.
HXS030HDirect rotary handle P1601 prt.
prt.
HXS031HRotary handle on door P1601 prt.
prt.
HXS032HDirect rotary handle P160 w/. interlock.1 prt.
prt.
HXS066HInterlocking front cover P1601 prt.
prt.
HXS166HDirect interlocking kit P160 4P1 prt.
prt.
HYA035HConnecting kit 3P/4P1 prt.
prt.
HYC250HPM Aux Term. panel(P160/250-h250..1000)1 prt.
prt.
HYC352HPM Aux Term. 2wires(P160-250/h250..1000)1 prt.
prt.
HYC353HPM Aux Term. 3wires(P160-250/h250..1000)1 prt.
prt.
HYS019HInterphase barrier P160 3/4P1 prt.
prt.
HYS022HTerminal cover Straight term. P160 4P1 prt.
prt.
HYS024HTerminal cover Spread term. P160 4P1 prt.
prt.
HYS026HTerminal cover Rear & Plug-in P160 4P1 prt.
prt.
HYS033HDIN Rail adaptator P160 3P/4P1 prt.
prt.
HYS051HEarth plate Straight term. P160 4P1 prt.
prt.
HYS053HEarth plate Spread term. P160 4P1 prt.
prt.
HYS132HRear connection P160 4P (63-160A)1 prt.
prt.
HYS201HPlug-in base P160 4P1 prt.
prt.
HYS256HSafety trip (P160-P250)1 prt.
prt.
HYS301HPlug-in adaptor P160 4P (63-160A)1 prt.
prt.
HYS322HTerminal cover Plug-in base P160 4P1 prt.
prt.
HYS328HL connec. term. Plug-in P160 1P1 prt.
prt.
All data is subject to errors and technical modifications.