h3+ MCCBs P160 MAG
h3+ MCCBs P160 MAG 50kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HMS025BC | MCCB h3+ P160 MAG 3x25A 50kA | 1 prt. | |||
HMS026BC | MCCB h3+ P160 MAG 4x25A 50kA | 1 prt. | |||
HMS040BC | MCCB h3+ P160 MAG 3x40A 50kA | 1 prt. | |||
HMS041BC | MCCB h3+ P160 MAG 4x40A 50kA | 1 prt. | |||
HMS050BC | MCCB h3+ P160 MAG 3x50A 50kA | 1 prt. | |||
HMS051BC | MCCB h3+ P160 MAG 4x50A 50kA | 1 prt. | |||
HMS063BC | MCCB h3+ P160 MAG 3x63A 50kA | 1 prt. | |||
HMS064BC | MCCB h3+ P160 MAG 4x63A 50kA | 1 prt. | |||
HMS080BC | MCCB h3+ P160 MAG 3x80A 50kA | 1 prt. | |||
HMS081BC | MCCB h3+ P160 MAG 4x80A 50kA | 1 prt. | |||
HMS100BC | MCCB h3+ P160 MAG 3x100A 50kA | 1 prt. | |||
HMS101BC | MCCB h3+ P160 MAG 4x100A 50kA | 1 prt. | |||
HMS125BC | MCCB h3+ P160 MAG 3x125A 50kA | 1 prt. | |||
HMS126BC | MCCB h3+ P160 MAG 4x125A 50kA | 1 prt. | |||
HMS160BC | MCCB h3+ P160 MAG 3x160A 50kA | 1 prt. | |||
HMS161BC | MCCB h3+ P160 MAG 4x160A 50kA | 1 prt. |
h3+ MCCBs P160 MAG 70kA
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HES025BC | MCCB h3+ P160 MAG 3x25A 70kA | 1 prt. | |||
HES026BC | MCCB h3+ P160 MAG 4x25A 70kA | 1 prt. | |||
HES040BC | MCCB h3+ P160 MAG 3x40A 70kA | 1 prt. | |||
HES041BC | MCCB h3+ P160 MAG 4x40A 70kA | 1 prt. | |||
HES050BC | MCCB h3+ P160 MAG 3x50A 70kA | 1 prt. | |||
HES051BC | MCCB h3+ P160 MAG 4x50A 70kA | 1 prt. | |||
HES063BC | MCCB h3+ P160 MAG 3x63A 70kA | 1 prt. | |||
HES064BC | MCCB h3+ P160 MAG 4x63A 70kA | 1 prt. | |||
HES080BC | MCCB h3+ P160 MAG 3x80A 70kA | 1 prt. | |||
HES081BC | MCCB h3+ P160 MAG 4x80A 70kA | 1 prt. | |||
HES100BC | MCCB h3+ P160 MAG 3x100A 70kA | 1 prt. | |||
HES101BC | MCCB h3+ P160 MAG 4x100A 70kA | 1 prt. | |||
HES125BC | MCCB h3+ P160 MAG 3x125A 70kA | 1 prt. | |||
HES126BC | MCCB h3+ P160 MAG 4x125A 70kA | 1 prt. | |||
HES160BC | MCCB h3+ P160 MAG 3x160A 70kA | 1 prt. | |||
HES161BC | MCCB h3+ P160 MAG 4x160A 70kA | 1 prt. |
All data is subject to errors and technical modifications.