Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

h3+ MCCBs P160 LSnI

Product Filters

Number of poles:Rated current:  

h3+ MCCBs P160 LSnI 50kA

HMS040GC MCCB h3+ P160 LSnI 3x40A 50kA
HMS040GC
Art No.  Description Pack qty. 
HMS040GCMCCB h3+ P160 LSnI 3x40A 50kA1 prt.
prt.
HMS041GCMCCB h3+ P160 LSnI 4x40A 50kA1 prt.
prt.
HMS100GCMCCB h3+ P160 LSnI 3x100A 50kA1 prt.
prt.
HMS101GCMCCB h3+ P160 LSnI 4x100A 50kA1 prt.
prt.
HMS160GCMCCB h3+ P160 LSnI 3x160A 50kA1 prt.
prt.
HMS161GCMCCB h3+ P160 LSnI 4x160A 50kA1 prt.
prt.

h3+ MCCBs P160 LSnI 70kA

HES040GC MCCB h3+ P160 LSnI 3x40A 70kA
HES040GC
Art No.  Description Pack qty. 
HES040GCMCCB h3+ P160 LSnI 3x40A 70kA1 prt.
prt.
HES041GCMCCB h3+ P160 LSnI 4x40A 70kA1 prt.
prt.
HES100GCMCCB h3+ P160 LSnI 3x100A 70kA1 prt.
prt.
HES101GCMCCB h3+ P160 LSnI 4x100A 70kA1 prt.
prt.
HES160GCMCCB h3+ P160 LSnI 3x160A 70kA1 prt.
prt.
HES161GCMCCB h3+ P160 LSnI 4x160A 70kA1 prt.
prt.
All data is subject to errors and technical modifications.