Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HZC311

HZC311 Auxiliary contact 1C+1O LBS 20-160A

HZC311

Auxiliary contact 1C+1O LBS 20-160A

Art No.:HZC311
prt.
EAN No.:

3250613140779

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Side mounting
Frequency:50 Hz
Connection cross-sect. flexible conductor:2,5mm²
Connection cross-sect. rigid cable:2,5mm²
Type of connection:with screw
Number of auxiliary contacts as normally closed contact:1
Number of auxiliary contacts as normally open contact:1
European directive WEEE:concerned
Operating temperature:-20…70 °C
Storage/transport temperature:-40…65 °C
  • HZC311
    HZC311 Auxiliary contact 1C+1O LBS 20-160A
    HZC311
  • HZC311 Auxiliary contact 1C+1O LBS 20-160A
All data is subject to errors and technical modifications.