Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HIM306

HIM306 Modular change-over switch 3x63A

HIM306

Modular change-over switch 3x63A

Art No.:HIM306
prt.
EAN No.:

3250613140526

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Number of poles:3 P
Type of pole:3 P
Type of case:Fixed built-in
Reversing switch:yes
Motor drive integrated:no
Rated operational voltage Ue:380 / 415 V
Frequency:50/60 Hz
Rated current:63 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:1,5 kA
Rated operational current in AC23 category A:63 A
Total power loss under IN:4,5 W
Power loss per pole at In:1,5 W
Contact rating with 400 V in AC1:41 kW
Interlockable:yes
Type of connection:with screw
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-20…70 °C
Air humidity protection:yes according to IEC 68-2-30
  • HIM306
    HIM306 Modular change-over switch 3x63A
    HIM306
  • HIM306 Modular change-over switch 3x63A
All data is subject to errors and technical modifications.