Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HIM302

HIM302 Modular change-over switch 3x20A

HIM302

Modular change-over switch 3x20A

Art No.:HIM302
prt.
EAN No.:

3250613140502

Pack qty.:1 prt.
Technical Characteristics
Type of order:Short thumb-grip
Number of poles:3 P
Type of pole:3 P
Type of case:Fixed built-in
Reversing switch:yes
Motor drive integrated:no
Rated operational voltage Ue:380 / 415 V
Frequency:50/60 Hz
Rated current:20 A
Short-circuit current with gI-gG fuses:50 kA
Rated short-time withstand current 1s:1,26 kA
Rated operational current in AC23 category A:20 A
Total power loss under IN:1,2 W
Power loss per pole at In:0,4 W
Contact rating with 400 V in AC1:13 kW
Interlockable:yes
Type of connection:with screw
Motor drive optional:no
Standard text:IEC 60947-3
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-20…70 °C
Air humidity protection:yes according to IEC 68-2-30
  • HIM302
    HIM302 Modular change-over switch 3x20A
    HIM302
  • HIM302 Modular change-over switch 3x20A
All data is subject to errors and technical modifications.