Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Manual changeover switches 20 to 125A

Product Filters

Number of poles:Rated current:Rated short-time withstand current 1s: 

Manual changeover switches visual breaking

HIM402 Modular change-over switch 4x20A
HIM402
Art No.  Description Pack qty. 
HIM402Modular change-over switch 4x20A1 prt.
prt.
HIM404Modular change-over switch 4x40A1 prt.
prt.
HIM406Modular change-over switch 4x63A1 prt.
prt.
HIM408Modular change-over switch 4x80A1 prt.
prt.
HIM302Modular change-over switch 3x20A1 prt.
prt.
HIM304Modular change-over switch 3x40A1 prt.
prt.
HIM306Modular change-over switch 3x63A1 prt.
prt.
HIM308Modular change-over switch 3x80A1 prt.
prt.

Manual changeover switches visual breaking

HI405R Modular change-over switch 100A
HI405R
Art No.  Description Pack qty. 
HI405RModular change-over switch 100A1 prt.
prt.
HI406RModular change-over switch 125A1 prt.
prt.
HI403RModular change-over switch 63A1 prt.
prt.
HI404RModular change-over switch 80A1 prt.
prt.

External handles for HIM 20 to 80A

HZC016 Grey handle COS 20-80A
HZC016
Art No.  Description Pack qty. 
HZC016Grey handle COS 20-80A1 prt.
prt.

External handles for HI 100 to 125A

HZI004 Black handle FCS- LBS 63-125A 3pos.
HZI004
Art No.  Description Pack qty. 
HZI004Black handle FCS- LBS 63-125A 3pos.1 prt.
prt.
HZI001Black handle FCS- LBS 63-125A 1pos.1 prt.
prt.

Shaft extensions for HIM 20 to 80A

HZC112 Shaft extension N°5 200mm LBS 20-125A
HZC112
Art No.  Description Pack qty. 
HZC112Shaft extension N°5 200mm LBS 20-125A1 prt.
prt.
HZC113Shaft extension N°5 320mm LBS 20-125A1 prt.
prt.

Shaft extensions for HI 100 to 125A

HZC103 Shaft extension 200 mm FCS-LBS 80-250A
HZC103
Art No.  Description Pack qty. 
HZC103Shaft extension 200 mm FCS-LBS 80-250A1 prt.
prt.
HZC104Shaft extension 320 mm FCS-LBS 80-250A1 prt.
prt.

Insulated busbar

HZ156R Insulated busbar HI63/125
HZ156R
Art No.  Description Pack qty. 
HZ156RInsulated busbar HI63/1251 prt.
prt.
HZC706Barre de pontage 3P pour Commut 20-40A H1 prt.
prt.
HZC707Barre de pontage 4P pour Commut 20-40A H1 prt.
prt.
HZC708Barre de pontage 3P pour Commut 63-80A H1 prt.
prt.
HZC709Barre de pontage 4P pour Commut 63-80A H1 prt.
prt.

Auxiliary contacts

HZC311 Auxiliary contact 1C+1O LBS 20-160A
HZC311
Art No.  Description Pack qty. 
HZC311Auxiliary contact 1C+1O LBS 20-160A1 prt.
prt.
HZ160RAuxiliary contact 1C+1O HI63/1251 prt.
prt.
HZC312Auxiliary contact 2C LBS 20-160A1 prt.
prt.

Terminal shrouds

HZC212 Terminal shrouds 4P LBS 20-63A
HZC212
Art No.  Description Pack qty. 
HZC212Terminal shrouds 4P LBS 20-63A1 prt.
prt.
HZC214Terminal shrouds 4P LBS 63-100A1 prt.
prt.
HZC211Terminal shrouds 3P LBS 20-63A1 prt.
prt.
HZC213Terminal shrouds 3P LBS 63-100A1 prt.
prt.
All data is subject to errors and technical modifications.