Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HI454

Art No.  Description Pack qty. 
HZ157BUSBAR 250A1 prt.
prt.
HZ160Auxiliary contact 1NO+1NC1 prt.
prt.
HZC101Shaft extension 200 mm FCS-LBS 63-630A1 prt.
prt.
HZC102Shaft extension 320 mm FCS-LBS 63-630A1 prt.
prt.
HZC204Terminal shrouds 4P LBS 200-400A1 prt.
prt.
HZI002Black handle FCS- LBS 125-630A1 prt.
prt.
HZI202Terminals cover 250/400A 4P1 prt.
prt.
All data is subject to errors and technical modifications.