Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS138

WS138 Systo Filter for multi sockets

WS138

Systo Filter for multi sockets

Art No.:WS138
prt.
EAN No.:

3250617081382

Pack qty.:1 prt.
Technical Characteristics
Compatible with:WS121x, WS122x, WS123x, WS131, WS132, WS133
Voltage protection level Up L-PE/N-PE according to IEC61643-11:1,5 kV
RAL colour:RAL 9010 - Pure white
Depth of installed product:46 mm
Height of installed product:45 mm
Dimensions (LLxwwxhh):45x45x46mm
Width of installed product:45 mm
Test class IEC61643-11 / VDE0675-6-11:3/ D/ T3
Range:systo
  • WS138
    WS138 Systo Filter for multi sockets
    WS138
  • WS138 Systo Filter for multi sockets
All data is subject to errors and technical modifications.