Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS122N

WS122N Systo 2-g socket 2P+T screwless Black

WS122N
WS122N Systo 2-g socket 2P+T screwless Black
QUICKCONNECT

Systo 2-g socket 2P+T screwless Black

Art No.:WS122N
prt.
EAN No.:

3250617111225

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Recessed
Usable as a switch:no
Overvoltage protection:no
Rotated central insert:yes
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Nominal voltage:250 V
Frequency:50/60 Hz
Rated current:16 A
Interlockable:no
Special power supply:No special power supply
Colour:black  
RAL colour:RAL 9005 - Jet black
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Dimensions (LLxwwxhh):90x45x42.5
Width of installed product:90 mm
Fixing type:Clipped
Phase pickup:L1
On/Off switch:no
With transparent product label holder:no
Approvals:NFC 61314
IK protection code against mecanical impacts:07
Protection index IP:IP21D
  • without protective screen
Insulated:yes
Range:systo
  • WS122N
    WS122N Systo 2-g socket 2P+T screwless Black
    WS122N
  • WS122N
    QUICKCONNECT
  • WS122N Systo 2-g socket 2P+T screwless Black
  • QUICKCONNECT
All data is subject to errors and technical modifications.